Semi Plug-in systems
Danfoss offers highly efficient components optimized for semi plug-in refrigeration systems. The components are designed to provide the lowest total cost of ownership, while at the same time reducing the carbon footprint of your supermarket refrigeration system.
Semi Plug-in application description
Semi plug-in or water loop systems have individual refrigeration units installed in each cabinet. The heat rejection in the semi plug-in system does not happen in a traditional air-cooled condenser. This has been replaced with a water-cooled condenser.The central part of the system is the water loop that supplies each cabinet with chilled water. The heat is carried by the water loop out of the system and rejected by a dry cooler typically placed on the roof.
The semi plug-in units are coming as factory made hermetic units build into the cabinets, this ensures a low leak rate on the systems. Installation is simplified as the semi plug-in units are factory charged and only needs electrical and water supply to operate. Semi plug-in refrigeration solutions eliminate the need for a machinery room, thereby by freeing up more sales area.
Features and benefits
-
Sustainability:
- A solution tailored for natural refrigerants for global application
- Low energy consumption
-
Electronic Controls
- Multiple refrigeration circuits
- Fixed and variable speed compressor control
-
Simplicity
- Plug and play installation – only needs electrical and water supply
- Eliminates need for machinery room
-
Efficiency
- TXVs to achieve desired conditions while saving energy
- Micro Plate Heat Exchangers offers high efficiency and low volume
-
Reliability
- Factory made hermetic units reduce leak potential
- Danfoss components offers highest degree of reliability
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s input or based on standard operating conditions.
Download Coolselector®2

Related products

AB-QM Pressure Independent balancing and Control Valves (PICV) provide both a control functionality and dynamic balancing solution for HVAC heating and cooling systems. PICVs are designed for various types of terminal units, Air Handling Units (AHU), chillers and provide high indoor comfort and energy efficiency in public and commercial buildings.

FC280 provides precise and efficient motor control for machine builders in the food and beverage, material handling and processing industries.

AKS 32R is a ratiometric pressure transmitter that converts the measured pressure to a linear output signal.

ACB cartridge pressure switch is a small disc type pressure switch for use in refrigeration and air conditioning systems. ACB is as standard equipped with a 6 amp contact system with automatic or manual reset.

DML hermetic filter driers are optimized for HFC refrigerants and mineral or benzene oils. Compatible with refrigerants R22, R32, R134a, R404A, R410A, R407C, R23, R600, R600a, R744, R1234yf, R1234ze, R407f, R290, R452A, R444B, R449A, R448A and R450A. This product is approved for R290, R600 and R600a by ignition source assessment in accordance to standard EN13463-1.
Related applications

Danfoss has pioneered CO₂ refrigeration systems for more than 10 years. Learn more about our CO₂ refrigeration solutions for supermarkets here.

In air flow and indoor air quality-related applications, condition monitoring functionality improves system uptime and competitiveness by preventing issues before they occur.

Accurate temperature and operation control of display cases and cold rooms are vital for high-quality and safe food products. Find your solution here.

Danfoss solutions for cold rooms help keep the food fresh and safe for consumption and therefore contribute to reducing food loss and waste.

Small format and convenience stores face unique challenges: limited space, high energy use, and the need to stay competitive in fast-moving markets. That is why we’ve developed Smart Store To-Go: innovative, plug-and-play C store solutions that simplify operations and deliver reliable convenience store monitoring solutions. Whether you run one location or multiple sites, our smart shop solutions help you improve efficiency, cut energy costs, and unlock new opportunities to engage your customers.