Solutions
Danfoss offers food and beverage industry solutions within processing, packaging, transport, cold storage, food service refrigeration, specialty cooling, and intelligent total solutions for both small stores and supermarkets. In food processing and bottling line conveyors you can win dramatic savings in total cost of ownership whilst meeting strict hygiene demands.
We combine the most advanced cooling efficiency, energy optimization, and big data technologies to create optimal cooling conditions in temperature-controlled environments—with near-zero downtime. Our smart functions automatically warn of potential failures and ensure routine maintenance calls take place on time. Our food retail solutions keep the world’s food fresh and help avoid waste.

Danfoss air conditioners are durable, energy efficient and affordable, you will find solutions for residential and commercial air conditioning applications.

Ventilation, air conditioning and indoor air quality (IAQ) are top priorities when ensuring the comfort and safety of passengers and staff - including fire safety. Danfoss VFD increase precision, save energy and extend application lifetime of the entire HVAC system.

All-wheel steering is one example of how Danfoss is at the forefront of machine versatility. This helps customers getting the most out of their equipment. Electrohydraulic steering system enables operators to manually adjust the steering mode, allowing them to best match machine performance to the task at hand.

Danfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.
Applications

It is mandatory that Danfoss AC drives are certified by the world’s leading classification authorities. See below for a brief description of the marine type approvals and to download the certificates.

Danfoss pressure sensors are ideal for accurate and reliable level measurement in overhead water storage tank systems.

Whatever your water system ambition, iC7-Aqua delivers it. The next-generation variable frequency drive for water applications improves pump efficiency, energy performance, and power quality across modern water infrastructure.

Adiabatic cooling is a highly energy efficient method of reducing air temperature by using the natural cooling effect of water evaporation. Danfoss water nozzles atomize water into ultrafine droplets, enabling rapid evaporation and effective cooling without the need for mechanical refrigeration.