Solutions
The growing world population and migration trends towards cities create an ongoing need for better infrastructure, manufacturing, and heavy industry. These industries need to build efficiently and reliably with the lowest capital expenditure and operating costs possible, despite facing volatile demand cycles. Danfoss solutions in instrumentation, control, and energy efficiency have served for decades to improve manufacturing sites and processing facilities throughout the world, significantly contributing to new technologies and cost savings.
Regardless of whether you’re involved in steel production, chemical plants, textile manufacturing, paper mills, or another heavy industry, you can always call on us to optimize reliability, reduce energy consumption, and minimize emissions, even when your issues are complex. We won’t quit until your solution is up and running.

Danfoss air conditioners are durable, energy efficient and affordable, you will find solutions for residential and commercial air conditioning applications.

Ventilation, air conditioning and indoor air quality (IAQ) are top priorities when ensuring the comfort and safety of passengers and staff - including fire safety. Danfoss VFD increase precision, save energy and extend application lifetime of the entire HVAC system.

All-wheel steering is one example of how Danfoss is at the forefront of machine versatility. This helps customers getting the most out of their equipment. Electrohydraulic steering system enables operators to manually adjust the steering mode, allowing them to best match machine performance to the task at hand.

Danfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.
Applications

It is mandatory that Danfoss AC drives are certified by the world’s leading classification authorities. See below for a brief description of the marine type approvals and to download the certificates.

Danfoss pressure sensors are ideal for accurate and reliable level measurement in overhead water storage tank systems.

Whatever your water system ambition, iC7-Aqua delivers it. The next-generation variable frequency drive for water applications improves pump efficiency, energy performance, and power quality across modern water infrastructure.

Adiabatic cooling is a highly energy efficient method of reducing air temperature by using the natural cooling effect of water evaporation. Danfoss water nozzles atomize water into ultrafine droplets, enabling rapid evaporation and effective cooling without the need for mechanical refrigeration.