Solutions
Improvements in technology and engineering put new levels of comfort right at your fingertips through intelligent controls and connected products. Danfoss continually develops new solutions that ensure pleasant indoor comfort, environmental sustainability, high energy efficiency, and reduced heating costs, as well as easy installation, servicing, and maintenance. Whether you are building or renovating a new single or multi-family home, there are multiple application options available for smart heating and room temperature control, domestic hot water supply, underfloor heating, energy metering, elevator transport and frost and snow protection.

Danfoss air conditioners are durable, energy efficient and affordable, you will find solutions for residential and commercial air conditioning applications.

Ventilation, air conditioning and indoor air quality (IAQ) are top priorities when ensuring the comfort and safety of passengers and staff - including fire safety. Danfoss VFD increase precision, save energy and extend application lifetime of the entire HVAC system.

All-wheel steering is one example of how Danfoss is at the forefront of machine versatility. This helps customers getting the most out of their equipment. Electrohydraulic steering system enables operators to manually adjust the steering mode, allowing them to best match machine performance to the task at hand.

Danfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.

New EU legislation
The EU's revised Energy Performance of Buildings Directive (EPBD) mandates hydronic balancing in new and renovated buildings to improve energy efficiency and comfort. This means new heating/cooling systems must be balanced from the start, and existing systems must be balanced when the heat or cooling generator is replaced. The legislation also requires buildings over a certain size to have Building Automation and Control Systems (BACS) to optimize performance, which is increasingly relevant for dynamic hydronic balancing solutions.
Learn more
Applications

It is mandatory that Danfoss AC drives are certified by the world’s leading classification authorities. See below for a brief description of the marine type approvals and to download the certificates.

Danfoss pressure sensors are ideal for accurate and reliable level measurement in overhead water storage tank systems.

Whatever your water system ambition, iC7-Aqua delivers it. The next-generation variable frequency drive for water applications improves pump efficiency, energy performance, and power quality across modern water infrastructure.

Adiabatic cooling is a highly energy efficient method of reducing air temperature by using the natural cooling effect of water evaporation. Danfoss water nozzles atomize water into ultrafine droplets, enabling rapid evaporation and effective cooling without the need for mechanical refrigeration.