Automatic bucket leveling
Experience true operational simplicity with self-leveling valves from Danfoss. These line-mounted, flow-dividing valves automatically adjust a machine’s bucket or attachment position in response to movement of the boom cylinder. The result is a constant bucket altitude, no matter how much repositioning your task requires.
- Function - Automatic bucket leveling
- Rated pressure - Up to 3,500 psi (240 bar)
- Flow - Up to 20 gal/min (75.5 L/min)
Customize a machine to meet your needs
Our self-leveling valve line features customizable design options, enabling you to tailor functionality to your application’s needs. Features include:
- Sectional design: Allows the use of up to six sections per bank assembly for maximum application versatility and flexibility.
- Circuit options: Easily configurable to create custom, multi-functional circuits using optional banking functions such as inlet and work port options.
- Modular banking design: Eliminates costly fittings and potential leak points.

Economically increase operator productivity

Applications

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.