Variable and positive stop style crimp machines and tooling
Danfoss crimpers are durable and suitable for any environment. The simplicity of their design ensures ease of use from the novice to the most experienced assembler. Danfoss’ lineup of variable and positive stop style crimpers includes portable, general service, and industrial production options.
With a variable style crimp machine, a specific crimp diameter value is achieved by changing a target setting on the machine. A positive stop style crimp machines uses a collet assembly and spacer ring combination to achieve a specific crimp diameter value. Our FT1380e, ET5020, ET5025, ET5050, and ET5070 machines have preloaded crimp specs reducing the chance for operator error. Compare our offering of crimp machines and their associated features to understand which crimper is best for your application. Note that machine availability varies based on region.

Product range
Recommended machines for North and South America

Danfoss is pleased to announce the ET500 portable crimp machine, setting a new standard for portability and ease of use in the industry. This machine is very portable weighing only 29 pounds, and has superior maneuverability with compact size, making this the crimp machine perfect for technicians on the go.
Recommended for North and South America

The FT1380e electronic crimp machine from Danfoss crimps all your hose needs up to and including -20 spiral wire hose. With preloaded crimp specs and an integrated help feature, the machine offers precision crimping, speeds up assembly time, and reduces operator error and waste.
Recommended for North and South America

The FT1390e is a fast and highly capable electronic crimp machine, ideal for demanding high productivity environments. Designed for superior ergonomics, operator safety, and maximum efficiency, the FT1390e utilizes an industrial touchscreen with preloaded specifications to simplify setup across a broad range of braided and spiral hose sizes. With crimp speeds twice as fast as standard models and increased tie rod length for expanded fitting compatibility, it is built to raise the standard for reliable hose assembly.

The ET1187 machine is our most economical variable crimp machine to date. It boasts a broad crimp capability with a new “ease-of-use” that is sure to excite hose assemblers in the field.
Recommended for North and South America

The portable ET1000 crimp machine boasts a broad crimp capability with an ease-of-use that is sure to please hose assemblers.
With four pump options air/hydraulic, hand, 110v, or 12v DC—this portable machine can travel to the worksite. The machine comes equipped with a stand pre-drilled for mounting to a workbench or table-top.
Recommended for North and South America

The FT1380 crimp machine from Danfoss crimps all your hose needs up to and including -20 spiral wire hose.
The FT1380 is electronically controlled to give fast, accurate crimps the first time and every time you need a hose assembly. The electronic keypad is easy to adjust, with up to 10 programmable crimp settings. For hose styles and sizes used less frequently, simply enter the 3 digit code of that hose.
Recommended for North and South America

The T-420 is a versatile machine ideal for your shop, factory, construction, and mine locations. Large capacity combined with lever-activated crimping gives you wide coverage and a quick and simple way to make factory-quality hose assemblies.

The FT1390 crimp machine is a stand-alone machine and will crimp up to 2" braided, 2” four spiral, and 2” six spiral hydraulic hose assemblies. It boasts a programmable electronic keypad with 10 presets.
Recommended for North and South America

The ET4001 is ideal for factory, high-performance machine operations, construction and mine locations. This machine offers the capabilities of crimping all of the crimp-style hose ends through -32. With this coverage, this heavy-duty crimper can handle all of your crimping needs.
Recommended for North and South America

The ET5070 is a powerful and fast programmable crimper, ideal for on-site serial production. Designed for operator safety, improved ergonomics, increased hose size capability, ease of use, and maximum productivity, the ET5070 can meet almost any challenge across a broad range of hose sizes and construction types. Available with an optional controller.
Recommended for North and South America
Recommended machines for Europe, the Middle East and Africa

Portable, cost-effective, and easy to use, the ET4100 is the perfect choice for field servicing. It also features the biggest opening in the market—enabling it to support more hoses than most manual crimpers. No electrical connection is required, as the ET4100 functions with a hand pump.
Recommended for Europe, the Middle East, and Africa

Supporting smaller braided and spiral hoses, our reliable and versatile ET4200/4250 crimper is ideal for the agriculture aftermarket. The ET4200/4250’s compact construction allows for ergonomic working, while long master dies enable crimping of 90° elbow fittings up to 1¼.
Recommended for Europe, the Middle East, and Africa

Combining the benefits of a cost-effective small workshop machine with the versatility to manufacture a varied range of hose and fitting configurations thanks to solid master dies, the ET4300/ET4350 crimper is an unrivalled leader in the 1¼” field.
Recommended for Europe, the Middle East, and Africa

Our ET4400 crimper offers the higher force and larger machine opening needed to crimp large bore hose assemblies. The ET4400 can crimp all hydraulic hose types, including R15 spiral hoses up to size -24, as well as industrial hose assemblies up to 3”. Long master dies also allow crimping of 90° elbow fittings up to 2.
Recommended for Europe, the Middle East, and Africa

With a wider opening and a stronger crimping force than other workshop machines, the ET4500 offers a capacity that’s almost at the level of production machines, but at a much lower cost. The ET4500 is designed to crimp hydraulic hose assemblies up to 2”, including R15 spiral hoses up to size -32, and industrial hose assemblies up to 3”. Available with an optional controller.
Recommended for Europe, the Middle East, and Africa

The most popular size of production machine, the ET5020/ET5025 can crimp all braided and spiral hoses in sizes -12, -16, and -20. Compact, user-friendly construction enables high productivity, safety and ease-of-use, while solid master dies allow crimping of all fitting types. Available with an optional controller.
Recommended for Europe, the Middle East, and Africa

The ET5070 is a powerful and fast programmable crimper, ideal for on-site serial production. Designed for operator safety, improved ergonomics, increased hose size capability, ease of use, and maximum productivity, the ET5070 can meet almost any challenge across a broad range of hose sizes and construction types. Available with an optional controller.
Recommended for Europe, the Middle East, and Africa
Accessories for Crimping
Danfoss offers a wide variety of machine accessories to assist with the assembly process. Take advantage of our backstops, die storage options, foot pedals, and more. For additional details, refer to Danfoss PowerSource or our product catalogs.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|
Software
Current crimp specifications are available to download from the link below.
Before initiating the update, please review the release notes document linked below. This document contains step-by-step instructions for loading the crimp update and will outline any new features, bug fixes, or improvements included in this update from previous versions.
After completing these steps, your crimper should be updated with the latest software version. Please test the device to ensure that it is functioning correctly and that all features and functionalities are working as expected.
Resources

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Explore more