Sensors
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Gas detecting sensors
The Danfoss gas detecting sensor, DGS, is designed to help you comply with the environmental F-gas regulation and health and safety requirements. Available for industrial refrigeration and commercial refrigeration applications.Â
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Position sensors
Danfoss is taking functional safety to the next level with a full program of state-of-the-art rotary position sensors, wire position sensors, and inclination sensors. All three sensor types come as both single and redundant sensor types, making the complete portfolio suitable for safety-critical applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Industrial temperature sensors
The Danfoss range of temperature sensors for industrial purposes is based on decades of global experience within the marine industry and in refrigeration plants - undoubtedly some of the toughest environments around. Even in these demanding surroundings you can trust our products; they have a long life thanks to their robust design.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss Smart Sensors™
Danfoss Smart Sensors™ for water, marine, engine, mobile hydraulic, and HVAC applications make the benefits of IIOT a reality. Discover the #DigitalSensorAge now.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }A2L refrigerant detection sensors
DST Gxxx efficient gas sensors for HVAC and Commercial refrigeration systems are featuring a revolutionary inverted design, which protects the sensor in harsh environments. Supporting 5 different A2L refrigerants with the option of additional refrigerants added upon demand.
Switches
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Electronic pressure switches
The compact OEM electronic pressure switch, type MEP is designed for use in applications, where a combination of pressure signal and pressure switch is requested. It offers a reliable performance even under harsh environmental conditions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Industrial temperature switches
The range of thermostats includes components for general industrial use as well as specialized switches for demanding applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Industrial pressure switches
The range of pressure switches includes components for general industrial use as well as specialized switches for demanding applications.
Fluid controls
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermostatic water valves
Thermostatic valves are a simple and reliable control solution requiring neither electricity nor control air. An example of an application is automatic control of water temperature in cooling systems. The valves are available with a remote or built-in sensor.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves, fluid controls
Solenoid valve bodies and electrical coils are normally supplied separately and then combined. They are assembled quickly and simply without tools, providing optimum product flexibility and availability. The solenoid valves are also available as assembled units if required.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Externally operated valves
Externally operated valves are designed for more specialized applications, such as: media with high dirt content, media with high viscosity, high ambient temperatures, large flow quantities, damp environments and where there is a risk of explosion.