Efficiently controlling fluids
Danfoss offers an exceptionally wide range of high performance solenoid valves, available in direct-operated, servo-operated and assisted lift versions. An easy, economical way to control and regulate fluids and non-flamable gases. Danfoss solenoid valve bodies and electrical coils are normally supplied separately and then combined, but the valves are also available as complete units if required.
Test solenoid coils easily with Magnetic Tool
Ensuring that a solenoid valve coil is working properly, or detecting a faulty one, is an important step in many repair or installation projects.
We offer a general B valve series with a high capacity and the A series is more economic and compact. Danfoss solenoid valves are assembled quickly and simply without tools, providing optimum product flexibility and availability. A coil can be replaced if needed without stopping or draining the system.
Applications for solenoid valves
Our solenoid valve program includes valves for air, steam, oil, and gas, suiting a number of industrial applications that require high performance in these and other applications:
- Laundry and dry-cleaning equipment
- Industrial washing equipment
- Autoclaves/sterilizers
- Compressors and vacuum pumps
- Plastic moulding machinery
- Steam boilers
- Food processing machinery
- Sprinklers and fire fighting systems
- Dentist equipment
- Coffee machines
- Boilers
New solenoid valves for drinking water
WRAS and RISE approved solenoid valves ensure your compliance. Danfoss solenoid valves are the clever choice for installers and the safe choice for drinking water.
Features and benefits
Clip-on coil
Coil range up to IP67
Best water hammer damping
Long lifetime and high performance
Insensitive to dirt
Broad range and customized solutions
Protect your system with our approved solenoid valve program
- an easy way to control and regulate fluids.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Fluid Controls overview | English | United States | 23 Mar, 2022 | 410.8 KB | |
Brochure | Fluid Controls overview | German | Germany | 23 Mar, 2022 | 539.9 KB | |
Brochure | Fluid Controls overview | Polish | Poland | 23 Mar, 2022 | 536.4 KB | |
Brochure | Fluid Controls overview | Chinese (CN) | China | 23 Mar, 2022 | 690.4 KB | |
Brochure | Fluid Controls overview | Portuguese | Brazil | 23 Mar, 2022 | 502.1 KB | |
Brochure | Fluid Controls overview | Swedish | Sweden | 14 Feb, 2024 | 2.6 MB | |
Brochure | Fluid Controls overview | Korean | South Korea | 23 Mar, 2022 | 545.9 KB | |
Brochure | Fluid Controls overview | Italian | Italy | 23 Mar, 2022 | 501.0 KB | |
Brochure | Fluid Controls overview | French | France | 23 Mar, 2022 | 509.3 KB | |
Brochure | Fluid Controls overview | Spanish, Castilian | Spain | 23 Mar, 2022 | 509.6 KB | |
Brochure | Fluid Controls overview | Finnish | Finland | 21 Dec, 2023 | 631.5 KB | |
Brochure | Fluid Controls overview | English | Multiple | 14 Feb, 2024 | 2.4 MB | |
Brochure | Fluid Controls overview | Danish | Denmark | 14 Feb, 2024 | 2.5 MB | |
Brochure | Fluid Controls Overview | Ukrainian | Ukraine | 13 Sep, 2023 | 593.6 KB | |
User guide | How to use solenoid valves | Polish | Multiple | 29 Feb, 2016 | 3.1 MB | |
User guide | How to use solenoid valves | Spanish, Castilian | Multiple | 10 Nov, 2015 | 1.7 MB | |
User guide | How to use solenoid valves | Hungarian | Multiple | 22 Jan, 2016 | 3.1 MB | |
User guide | How to use solenoid valves | French | Multiple | 10 Nov, 2015 | 1.8 MB | |
User guide | How to use solenoid valves | Russian | Multiple | 10 Nov, 2015 | 1.8 MB | |
User guide | How to use solenoid valves | English | Multiple | 10 Nov, 2015 | 1.7 MB | |
User guide | How to use solenoid valves | Danish | Multiple | 10 Nov, 2015 | 1.7 MB | |
User guide | How to use solenoid valves | German | Multiple | 10 Nov, 2015 | 1.8 MB | |
User guide | How to use solenoid valves | Czech | Multiple | 10 Nov, 2015 | 1.8 MB |
Highlighted products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV224B, servo-operated 2/2-way solenoid valves for high pressure
EV224B is a high pressure indirect servo-operated 2/2-way solenoid valve with working pressure up to 40 bar, medium temperature up to 60 °C and available in NC and NO versions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV310B, direct-operated 3/2-way solenoid valves
EV310B covers a wide range of direct-operated 3/2-way solenoid valves for universal use. EV310B is a real robust valve program with high performance and can be used in all kind of tough working conditions. Clip-on coils can not be used on EV310B.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV260B, servo-operated 2-way proportional solenoid valves
EV260B is a proportional (modulating) servo-operated 2-way solenoid valve program with connections from 1/4” to 3/4”.Through stepless regulation of the coil current, the armature can be placed in any position in the armature tube, thus setting the valve to any position between completely closed and completely open.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV220BW/EV228BW 15-50, indirect servo-operated 2/2-way solenoid valves
The EV220BW and EV228BW are indirect servo-operated 2/2-way solenoid valve designed for drinking water and available in NC, NO, or UN-latching. Valve sealings are available in EPDM, and the valve body in ECO brass or stainless steel. Wetted materials in accordance with 4MS, DVGW, KTW and W270 and the valve program have RISE, SINTEF, ACS and PZH approvals as well for cold and hot water applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV250B, 2/2-way assisted lift operated solenoid valve
EV250B with assisted lift can operate from zero and up to 10 bar differential pressure.This 2/2-way valve program is especially to use in closed circuits with low differential pressure, but demanding moderate flow rates. Valve body in dezincification resistant brass for ensuring a long life even in connection with aggressive steam media. EV250B is compatible with the broad Danfoss coil program with enclosures from IP00 up to IP67. Medium temperatures up to 140°C (low pressure steam).
Support
FAQ
Troubleshooting solenoid valves – NC normally closed (armature tube is straight without dent)
Symptom: Solenoid valve does not open, no flow
Symptom: Solenoid valve partly opens, low flow
Symptom: Solenoid valve does not close/partly closes
Symptom: Solenoid valve making noise
Symptom: Coil burnt – melted; coil with voltage on
Troubleshooting solenoid valves – NO normally open (armature tube is straight with dent)
Symptom: Solenoid valve does not open, no flow
Symptom: Solenoid valve partly opens, low flow
Symptom: Solenoid valve does not close/partly closes
Symptom: Solenoid valve making noise
Symptom: Coil burnt – melted; coil with voltage on
Learning
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Leading ballast water tank systems manufacturer Techcross eliminates line blockages with Danfoss solenoid valves
More than 90 percent of global trade is transported by sea. As a ship's cargo is unloaded and loaded, ballast water is pumped in and out to maintain the vessel's stability – this equates to around 12 billion tons every year.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Substantial savings on firefighting systems at Danfoss Semco
Pressure sensors from Danfoss Sensing Solutions help Danfoss Semco control water level in vital firefighting systems delivered to customers around the world. The innovative use of MBS 9200 provides substantial savings in assembly costs.
Articles
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }How to comply with regulations for exhaust gas
Increased focus on the environmental impact from the Marine industry drives new exhaust gas emission restrictions and regulation. The new regulation forces vessel owners and shipbuilders to implement new technical solutions to ensure compliance with local, regional and global legislation.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }How to comply with new Ballast water regulation
This article explores the challenge of ballast water and the solutions required to comply with the new regulation.