Temperature sensors that can take the heat
Today’s industrial processes are more demanding than ever before, pushing the limits of application performance in some of the toughest, most unpredictable environments. And when reliability and robustness are required—accurate temperature measurement can make or break outcomes.
The Danfoss portfolio of temperature sensors and transmitters—built on decades of application expertise—is engineered for the ultimate insight into your application while delivering resilient, long-lasting performance.
Different sensor element technologies can be applied depending on the equipment. If required, the temperature sensor can be delivered with a transmitter for an analog output signal.
Plus, our engineers have put specialized care into designing the sensors relative to reaction time. The sensor’s robust construction ensures minimal heat rejection resulting in a measurement extremely close to the actual media temperature.
Features and benefits
High degree of protection against moisture
Measuring temperature range from -50° C to 800° C
Fixed or changeable measuring insert
Pt 100 / Pt 1000 resistance element, NTC / PTC and Thermocouples
Built-in transmitter available
Available with marine approvals
Temperature sensors overview
Experience precise temperature measurement that enables the safe and energy-efficient operation of your application.
Explore new horizons with Danfoss marine solutions
Exceed requirements and customer expectations with Danfoss marine products
Cool Talk: Temperature Sensors
The November episode of Chilling with Jens goes into details about temperature sensors. Jens is joined by sensor expert Kevin Mee, and the two of them discuss how sensors work and how to get the best out of these small, but quite significant, pieces of passive electronic.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Temperature sensor overview for wholesaler | Danish | Denmark | 02 Feb, 2022 | 643.4 KB | |
Brochure | Temperature sensor overview for wholesaler | French | France | 03 Feb, 2022 | 660.7 KB | |
Brochure | Temperature sensor overview for wholesaler | Polish | Poland | 23 Mar, 2022 | 597.1 KB | |
Brochure | Temperature sensor overview for wholesaler | Italian | Italy | 03 Feb, 2022 | 652.0 KB | |
Brochure | Temperature sensor overview for wholesaler | German | Germany | 02 Feb, 2022 | 691.5 KB | |
Brochure | Temperature sensor overview for wholesaler | English | United States | 03 Feb, 2022 | 766.4 KB | |
Brochure | Temperature sensor overview for wholesaler | Chinese (CN) | China | 02 Feb, 2022 | 894.9 KB | |
Brochure | Temperature sensor overview for wholesaler | English | Multiple | 27 Oct, 2021 | 661.1 KB | |
Brochure | Temperature sensor overview for wholesaler | Portuguese | Portugal | 02 Feb, 2022 | 652.6 KB | |
Brochure | Temperature sensor overview for wholesaler | Spanish, Castilian | Spain | 02 Feb, 2022 | 660.4 KB | |
Brochure | Temperature sensor overview for wholesaler | Korean | South Korea | 03 Feb, 2022 | 611.6 KB | |
Brochure | Temperature sensor overview for wholesaler | Ukrainian | Ukraine | 20 Sep, 2023 | 864.4 KB |
Highlighted products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Sensors with built-in transmitter, MBT 3560, MBT 5550 & MBT 5560
The MBT 3560, MBT 5550, and MBT 5560 temperature transmitter converts the input signal from a resistance sensor into a standardized output signal (e.g. Volt or mA) resulting in a compact temperature sensor with a built-in transmitter
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Bearing temperature sensors - MBT 2310, 3310, MBT 5310
Danfoss bearing temperature sensors are specifically designed for accurate temperature measurement in mobile hydraulic, wind turbine, and marine engine room applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy-duty temperature sensors, MBT 3250, 3252, 5250 & MBT 5252
Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. These temperature sensors are based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Flexible temperature sensor, MBT 3270
The flexible temperature sensor MBT 3270 can be used in many industrial and cooling applications such as: air compressors, hydraulics as well as cooling systems. In other words, applications where robustness, size, and performance matters.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBT 153, cable-type temperature sensor
MBT 153 is an universal cable temperature sensor that can be used for controlling wind, cooling water and ventilation systems within general industry applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }High temperature sensors, MBT 5111, MBT 5113, MBT 5114, and MBT 5116 for exhaust gas marine applications
The MBT 51xxx program is a heavy-duty temperature sensor portfolio that can be used for measuring and regulating exhaust gas from diesel engines, turbines, and compressors within stationary and marine applications.