Switch to a reliable solution
With over 75 years experience of producing pressure controls for industry applications, Danfoss offers the widest range of any manufacturer.
The Danfoss range of industrial pressure switches measure and control the pressure of air and liquids.
Our pressure switches are accurate, robust, built for long life, and perform flawlessly day after day, even under harshest conditions.
Danfoss pressure switches are electromechanical controls and limiters, that control the pressure of air and liquids within a given pressure range.
All contact systems in Danfoss regulating units incorporate a "snap-action" system that maintains the contact force until the moment of contact break.
This distinguishes them from competing products in which micro switches are used.
Pressure switch selector
The purpose of this tool is to make it easy for wholesalers, distributors, installers and end-users to specify the correct pressure switch for a range of standard applications.
Please note, that we only selected switches for neutral medias like water, steam, air, oil etc.
Features and benefits
Low differential switching
Bellows technology
Designed for various applications
Snap action contacts
15 international approvals
High vibration stability
Wide pressure ranges
High reliability
Different sensing elements
Switch to a reliable solution - Approved by the toughest
See the wide range of Danfoss pressure switches and thermostats in this overview.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Pressure switches and thermostats overview | English | Multiple | 16 Nov, 2021 | 774.4 KB | |
Brochure | Pressure switches and thermostats overview | Norwegian Bokmål | Norway | 20 Jan, 2022 | 927.7 KB | |
Brochure | Pressure switches and thermostats overview | Russian | Central Asia Unit | 20 Jan, 2022 | 956.5 KB | |
Brochure | Pressure switches and thermostats overview | Italian | Italy | 20 Jan, 2022 | 991.7 KB | |
Brochure | Pressure switches and thermostats overview | Hungarian | Hungary | 20 Jan, 2022 | 966.2 KB | |
Brochure | Pressure switches and thermostats overview | English | United States | 03 Feb, 2022 | 871.5 KB | |
Brochure | Pressure switches and thermostats overview | Korean | South Korea | 20 Jan, 2022 | 1.2 MB | |
Brochure | Pressure switches and thermostats overview | Chinese (CN) | China | 20 Jan, 2022 | 1.0 MB | |
Brochure | Pressure switches and thermostats overview | Ukrainian | Ukraine | 14 Sep, 2023 | 871.2 KB | |
Brochure | Pressure switches and thermostats overview | Polish | Poland | 23 Mar, 2022 | 660.1 KB | |
Brochure | Pressure switches and thermostats overview | Danish | Denmark | 04 Feb, 2022 | 983.5 KB | |
Brochure | Pressure switches and thermostats overview | French | France | 20 Jan, 2022 | 937.0 KB | |
Brochure | Pressure switches and thermostats overview | Spanish, Castilian | Spain | 20 Jan, 2022 | 947.5 KB | |
Brochure | Pressure switches and thermostats overview | Czech | Czech Republic | 16 Jan, 2022 | 947.9 KB | |
Brochure | Pressure switches and thermostats overview | German | Germany | 20 Jan, 2022 | 1.0 MB | |
Brochure | Pressure switches and thermostats overview | Portuguese | Brazil | 20 Jan, 2022 | 1.8 MB |
Highlighted products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }RT, pressure switch
The RT single pressure switches series consist of a variety of ordinary controls including neutral zone pressure switches, safety pressure switches for steam boiler plant, and gold plated fail-safe controls for applications in which safety or economical consequences are critical factors.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBC 5180, block-type differential pressure switch
MBC 5180 differential pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }KPS, heavy-duty pressure switch
In the KPS switches series, special attention has been given to meeting important demands for a high level of enclosure, a robust, compact construction and resistance to shock and vibration. The KPS switches range covers most outdoor as well as indoor application requirements, and are suitable for use in alarm and regulation systems in factories, diesel plant, compressors, power station and on board ships.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBC 5100, compact pressure switch
MBC pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships.
The MBC 5100 is also available in stainless AISI 304 steel.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }CS, pressure switch
CS pressure switches have a three-pole switch and adjustable differential. The pressure switches are fitted with a manual switch that will lock the contact system in the open position independently of the pressure in the system.