Servo-operated solenoid valves for multiple applications
EV220B 6-22 is a direct servo-operated 2/2-way solenoid valve program with connections from 1/4" to 1". This program is especially for OEM applications demanding a robust solution and moderate flow rates.
EV220B 15–50 is a universal indirect servo-operated 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered.
Built-in pilot filter as standard, adjustable closing time and enclosures up to IP67 ensures optimal performance even under critical working conditions.
EV220B 65 - 100 is a 2/2-way solenoid valve program for use in robust industrial applications, demanding high flow rates. The valve is designed with cast iron valve body and flanged connection. Water-hammer damped design and built-in pilot filter ensures a reliable operation.
Features and benefits
Find the right valves
The tool is intended to make it easy for installers and end-users to specify the correct industrial solenoid valves for a range of standard applications.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Servo-operated 2/2-way solenoid valves EV220B 15-50 | Spanish, Castilian | Multiple | 09 Nov, 2023 | 20.7 MB | |
Data sheet | Servo-operated 2/2-way solenoid valves EV220B 15-50 | Portuguese | Multiple | 09 Nov, 2023 | 20.7 MB | |
Data sheet | Servo-operated 2/2-way solenoid valves EV220B 15-50 | French | Multiple | 09 Nov, 2023 | 20.7 MB | |
Data sheet | Servo-operated 2/2-way solenoid valves EV220B 15-50 | Italian | Multiple | 09 Nov, 2023 | 20.7 MB | |
Data sheet | Servo-operated 2/2-way solenoid valves EV220B 15-50 | German | Multiple | 09 Nov, 2023 | 20.8 MB | |
Data sheet | Servo-operated 2/2-way solenoid valves EV220B 15-50 | Chinese (CN) | Multiple | 09 Nov, 2023 | 20.8 MB | |
Data sheet | Servo-operated 2/2-way solenoid valves EV220B 15-50 | Polish | Multiple | 09 Nov, 2023 | 20.8 MB | |
Data sheet | Servo-operated 2/2-way solenoid valves Type EV220B 15 - EV220B 50 | English | Multiple | 01 Sep, 2023 | 20.6 MB | |
Data sheet | Servo-operated 2/2-way solenoid valves type EV220B 65-100 | Polish | Multiple | 10 Aug, 2020 | 2.3 MB | |
Data sheet | Solenoid valve Type EV220B | English | Multiple | 01 Dec, 2023 | 14.4 MB | |
Data sheet | Solenoid valves Type EV220B | English | Multiple | 17 Feb, 2023 | 11.1 MB |