Optimized for use in sea- and tapwater applications
Both the VCM and VCH check valves are designed for Danfoss high-pressure pumps. The VCM is optimized for use in seawater and the VCH for use in tap water and ultra-pure water. The function of the non-return valves are to allow flow in one direction while protecting the pump from pressure returning to the pump outlet.
The non-return valves are either produced in stainless steel AISI 304 or Duplex/Super Duplex to ensure high quality and reliability. Both valves are available in different sizes to cover our broad range of pumps.
Features and benefits
Corrosion resistant
Designed for high-pressure
High reliability
Hotel chooses Danfoss technology for fire fighting system
High-pressure components allow the hotel to build a water mist fire fighting system requiring less space, less maintenance and high reliability.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VCH check valve (tapwater)
Flow range: 0-120 l/min, 0-31.7 gpm
Pressure range: 2.5-300 barg, 36.3-4,351 psig
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VCM check valve (seawater)
Flow range: 0-90 m3/hr, 396 gpm
Pressure range: 0.5-80 barg, 7.3-1,160 psig
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }High-pressure pumps for tap water applications
High-pressure pumps for tap water applications such as firefighting, dust suppression and water hydraulics. Available with or without motor.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }High-pressure pumps for ultra pure water applications
High-pressure pumps for ultra-pure water applications i.e. with de-ionized, de-mineralized or distilled water. Appropriate for critical applications such as high-pressure cleaning and humidification. Available with or without motor.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }High-pressure pumps for SWRO applications
The range of high-pressure APP pumps is optimized for both landbased, off-shore and marine sea water reverse osmosis applications. Available with or without motor.