High-pressure pumps for tap water applications

  • Overview
  • Product range
  • Documents
  • Related products
  • Related applications
  • Case stories
  • Articles

Tailor-made pumps for reliable and clean solutions

With Danfoss high-pressure PAH pumps tailored to tap water applications, you will get one of the most reliable and clean solutions for your high-pressure application.  The pumps are, among others, used in firefighting, dust suppression and water hydraulic applications. To avoid any kind of contamination, the PAH pumps use only water as lubricant, no oil is needed.

At the same time, the performance levels of the pumps are high to ensure optimum reliability of your solution and to reduce the energy bill. The simple pump design ensures easy maintenance and long service life.

View the 3D model

Danfoss PAH pumps are available with or without motor and are approved for use up to 160 barg (2,321 psig) and they offer a wide flow range from 2.0 to 187 l/min (0.7 to 49.4 gpm). The Danfoss PAH pumps are approved for use up to 160 barg (2,321 psig) and they offer a wide flow range from 2.0 to 187 l/min (0.7 to 49.4 gpm).

The compact size, low weight and durable materials of the axial piston pumps allow flexible configuration, vertically or horizontally, in almost any environment. The pumps offer service intervals up to 8,000 hours. The Total Cost of Ownership of the Danfoss pumps is lower than for any other high-pressure pumps in the market due to the high efficiency, operation and maintenance costs.

Features and benefits

Zero risk of oil contamination thanks to the pump's ultra-clean technology, where no oil is needed

Best in class reliability

High energy efficiency, low CO2 emissions

Compact design, low weight, easy configuration

Long service life, only stainless steel used

Market leading Total Cost of Ownership (TCO)

Pump animation

Pump animation

Learn how an axial piston pump works in this video animation

Product range

Explore the benefits of using PAH

Pumps for fire fighting

Explore the benefits of using PAH for high-pressure water mist systems

PAH Pump family Danfoss

Is this the world's most versatile pump?

The PAH pump is used within many different industries.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Danfoss high-pressure pumps - cleaner mist for faster production of quality lumber English Multiple 20 May, 2021 371.0 KB .pdf
Brochure Danfoss high-pressure pumps - cleaner mist for faster production of quality lumber English United States 20 May, 2021 316.5 KB .pdf
Data sheet Data sheet PAH pumps German Multiple 06 Jul, 2022 1.6 MB .pdf
Data sheet Data sheet PAH pumps French Multiple 06 Jul, 2022 1.6 MB .pdf
Data sheet Data sheet PAH pumps Swedish Sweden 06 Jul, 2022 1.5 MB .pdf
Data sheet Data sheet PAH pumps English Multiple 12 Apr, 2023 2.6 MB .pdf

Related products

Related applications

Case stories

Articles

Coming soon...

Coming soon...