Industrial hydraulic pressure & temperature sensors
If you are looking for versatile and high-performance monitoring and control components for industrial hydraulics you will find what you are looking for in the Danfoss product portfolio. Our product program is tailored to different industrial applications and offers a wide range of components for pressure and temperature control.
With more than 50 years of experience within the field of industrial hydraulics, we have in-depth understanding of the industry challenges, and our products are constantly developed to meet current requirements.
Close cooperation with machine-builders and industry leaders within plastics processing, presses and hydraulic power ensure that our solutions deliver best-in-class performance and product life cycle costs.
The robust and thoroughly proven pressure and temperature sensors guarantee safe, reliable and energy efficient performance across applications.
MBS 1600 Pressure Transmitter
Visit our dedicated sensor website to learn more about the MBS 1600 that is tailor-made for plastic processing applications.
Features and benefits
Full immunity from electric noise: Induced electric noise from VFD and other direct coupled electrical fast transients from valves and relays are an increasing problem in many industries. Avoid quality failures or production stops with EMC immune components.
Fast response time: Precise and fast response time ensures high productivity.
Fully welded design: The fully welded design provides high burst and over pressure capabilities.
Built to last: Produced from the most durable materials, our products are built to withstand shock, vibration and fluctuations in pressure and temperature during daily operation.
Industrial hydraulic applications
Industrial hydraulics brochure
More information about industrial hydraulic applications and recommended products.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Industrial Hydraulic Brochure v2 | English | Multiple | 11 Feb, 2021 | 2.8 MB |
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 3000 general purpose pressure transmitters
MBS 3000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers all standard output signals. -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 1600, pressure transmitters for plastic processing
MBS 1600/1650 pressure transmitter is tailored to the specific requirements of the plastics industry. MBS 1600 is a high-quality and EMC-immune pressure transmitter.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 1200 mobile hydraulic pressure transmitter
MBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions. -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 1350, OEM dual output transmitter for heavy-duty applications
The compact OEM pressure transmitter MBS 1350 is designed for use in industrial applications, where a combination of pressure signal and pressure switch or temperature signal is requested.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Sensors with built-in transmitter, MBT 3560, MBT 5550 & MBT 5560
The MBT 3560, MBT 5550, and MBT 5560 temperature transmitter converts the input signal from a resistance sensor into a standardized output signal (e.g. Volt or mA) resulting in a compact temperature sensor with a built-in transmitter
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy-duty temperature sensors, MBT 3250, 3252, 5250 & MBT 5252
Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. These temperature sensors are based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MEP 2200 series, electronic pressure switches, dual output
MEP 2200 and 2250 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2250 has a dual output with switch function and an analogue output signal: absolute voltage or 10-90% ratiometric voltage.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBC 5000, block-type compact pressure switch
MBC pressure switches are used in marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our new block design to survive in the harsh conditions known from machine rooms onboard ships. MBCs have high vibration resistance and feature all commonly marine approvals. The fixed, but low differential guarantees accurate monitoring of critical pressures. MBV test valves can be delivered as standard option for MBC pressure switches.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV220B, servo-operated solenoid valves
EV220B is a universal 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV210A, direct-operated 2/2-way compact solenoid valves
EV210A covers a wide range of small, direct-operated 2/2-way solenoid valves for use in industrial machinery. The compact design together with the broad range of coils means that EV210A covers a broad variety of industrial applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Externally operated valves
Externally operated valves are designed for more specialized applications, such as: media with high dirt content, media with high viscosity, high ambient temperatures, large flow quantities, damp environments and where there is a risk of explosion.
Contact us
For further information, please contact us.