Oil-free solutions

  • Overview
  • Documents
  • Related products
  • Related applications
  • Contact us

Danfoss Extended Oil-free Program – EXO

Today's HVAC systems have high demands. HVAC systems are not only required to meet energy and performance standards but also provide building owners with exceptional benefits. Oil-free systems meet and exceed these standards and demands. 

Danfoss' pioneering oil-free technology and application expertise helps HVAC professionals design systems that reduce operating costs and maintenance for high demand building such as data centers, hospitals, educational institutes and other applications where minimal downtime is a critical concern.

The Danfoss Extended Oil-free program- EXO includes key components for oil-free chillers like the Danfoss Turbocor® compressors, heat exchangers, valves, and controls that are the most energy efficient solutions for challenging building environments. 

Build the perfect oil-free system today that reduces the risk of chiller downtime, decrease sound levels, and obtain higher operating cost savings by using the Danfoss EXO program.

Features and benefits

Wide portfolio that is optimized for oil-free HVAC systems

Reduced maintenance and applied costs with a shorter payback

Most efficient, exceptionally quiet, very lightweight and compact oil-free systems

Dedicated technical and customer service around the world

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Danfoss Extended Oil-free Program English Multiple 08 Jun, 2020 790.4 KB .pdf
Brochure Danfoss Solutions for Chillers French Multiple 29 Oct, 2018 44.2 MB .pdf
Brochure Danfoss Solutions for Chillers Italian Multiple 20 Mar, 2018 3.7 MB .pdf
Brochure Danfoss Solutions for Chillers Chinese (CN) Multiple 19 May, 2017 2.3 MB .pdf
Brochure Danfoss Solutions for Chillers Russian Multiple 28 Jun, 2019 2.8 MB .pdf
Brochure Danfoss Solutions for Chillers Spanish, Castilian Multiple 26 Oct, 2018 44.2 MB .pdf
Brochure Danfoss Solutions for Chillers English Multiple 14 Apr, 2020 3.9 MB .pdf

Related products

  • if (isSmallPicture) { Thermostatic expansion valves - Danfoss; } else if (isBigColumns) { Thermostatic expansion valves - Danfoss } else { Thermostatic expansion valves - Danfoss }
    Thermostatic expansion valves

    Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.

  • if (isSmallPicture) { Solenoid valves for HVAC; } else if (isBigColumns) { Solenoid valves for HVAC } else { Solenoid valves for HVAC }
    Solenoid valves for HVAC-R

    Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.

  • if (isSmallPicture) { ETS electric expansion valve - Danfoss; } else if (isBigColumns) { ETS electric expansion valve - Danfoss } else { ETS electric expansion valve - Danfoss }
    ETS electric expansion valves

    ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.

  • if (isSmallPicture) { Danfoss WVFX, WVTS, and WVO pressure operated water valves; } else if (isBigColumns) { Danfoss WVFX, WVTS, and WVO pressure operated water valves } else { Danfoss WVFX, WVTS, and WVO pressure operated water valves }
    Water regulating valves

    Pressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.

  • if (isSmallPicture) { KVS electric regulating valve - Danfoss; } else if (isBigColumns) { KVS electric regulating valve - Danfoss } else { KVS electric regulating valve - Danfoss }
    KVS electric regulating valve

    KVS is a series of electric suction modulating valves for AC transport and refrigeration applications. Accurate temperature or pressure control is obtained by modulating the refrigerant flow in the evaporator with a current or voltage driver.

Related applications

Contact us

For further information, please contact us.