Better HVAC chillers - from the inside out
The constant innovation in chiller design is driven by new demands for energy efficiency, local regulations and standards such as LEED, combined with requirements for new, low GWP refrigerants.
Increasing population, level of comfort and high penetration of IT technologies are putting strong pressure on electric grids and driving up overall energy consumption.
The next generations of chillers and HVAC for new builds as well as retrofits are designed to meet new standards. The revolution in the A/C market opens up new opportunities. To meet the needs of an increasingly complex HVAC market, our extensive range of components offer functional benefits and savings throughout the lifecycle of the chiller system from development and operating costs to servicing and maintenance.
Danfoss can offer different options for meeting these requirements in air-cooled and water-cooled chillers, using scroll, centrifugal or screw technology, with excellent technical support from our expert teams. Compressors can be configured as tandems, trios or using inverter or Turbocor technology. With our electric expansion valves, controllers and sensors we can supply you with the right solutions for a highly efficient air conditioning system that responds quickly to variable operating conditions ensuring constant user comfort.
Start exploring the Top Chiller stories in various buildings.
Scroll chillers
Oil-free chillers
- Denmark new climate friendly hospitality giant depends on Turbocor oil free chiller
- Oil-free compressors maintain consistent performance over time
- 1,400 Ton chillers improve efficiency and lower costs
- Hotel with chiller retrofit
- 12:1 turndown ratio supports dehumidification and energy savings in college
- New TurboChill hydro water-cooled chiller range by Airdale | Video
Optimized data center chillers
Downloads
Features and benefits
All you need in one place, delivered by highly experienced air conditioning experts
High energy efficiency
Products optimized for environmentally friendly, low GWP refrigerants
Reduced applied costs and short payback times
Dedicated technical and customer service around the world
Eco labelling options
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermostatic expansion valves
Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-R
Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS electric expansion valves
ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Water regulating valves
Pressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }KVS electric regulating valve
KVS is a series of electric suction modulating valves for AC transport and refrigeration applications. Accurate temperature or pressure control is obtained by modulating the refrigerant flow in the evaporator with a current or voltage driver.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Introducing the DrivePro® Circularity Claim stickerMonday, May 6, 2024
With the new DrivePro® Circularity Claim sticker, you receive instant confirmation that an AC drive has successfully undergone the DrivePro® Start-up commissioning service and has been configured to provide optimum efficiency and performance
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss Sensing Solutions supports the transition to low GWP refrigerants with its new DST Gxxx A2L refrigerant detection sensorsTuesday, January 23, 2024
For over 55 years, Danfoss Sensing Solutions has supplied innovative sensing solutions to HVAC/R system builders around the world. Now, as the industry transitions to low-GWP refrigerants, Danfoss has put its decades of sensing experience to work to design the safest and most accurate A2L refrigerant detection sensor on the market.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VLT® Real-time Clock MCB 117 is now available for all VLT® drivesThursday, August 24, 2023
The time stamp supports faster analyses of root causes.
Contact us
For further information, please contact us.