Ultrasonic meter for demanding applications
SonoMeter™ 30 is a compact ultrasonic meter for measuring both heat and cooling consumption at the entrance of the building or within district energy networks. It can be configured for both supply and return and offers up to 11 years of battery lifetime.
The meter is MID Class II B+D certified.
Technical data
- Size | Flow: DN15 – DN50 | Qp 0.6-15 m3/h
- Temperature | Pressure: 5-130°C | PN16/25
- Types: Compact meter (heat, cool and combined)
- Approvals: MID class II B+D (heating)
- Flow sensor cable length: 1.5m | 2.0m | 3.0m | 5.0m
- Temp. sensor cable length: 1.5m standard (replaceable and approved for up to 10.0m)
- Configuration options:
- Pulse input/output values
- Tariffs
- Display parameters
- Archive logs
- MBus settings
- Set dates
- Data logging: 3 years and supports daily logs
- Calculator: Separable and IP class 65
- Modular: 1 slot for communication modules+
- Communication:
- Wired and Wireless M-Bus
- Pulse in-/output
- RS 485 Modbus
- BACnet
- Power:
- Battery AA-cell 3.6 VDC
- Mains unit: 230 V AC | 24 VAC
Features and benefits
Multiple communication options available, e.g. for building automation purposes
Comes with pulse in-/output as standard
High dynamic range (1:250) improves measurement accuracy even on low flow rates
Mains power with battery back-up secures no data loss even if power is lost
Can be used in glycol applications (not MID certified)
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Energy metering solutions - Product overview | English | Multiple | 10 Mar, 2020 | 2.5 MB | |
Application guide | HVAC Application guide | English | Multiple | 26 Oct, 2020 | 19.4 MB | |
Metrological Certificate | LEI LT-1621-MI004-020 Rev. 2 | English; Lithuanian | Multiple | 08 May, 2024 | 463.3 KB | |
User guide | Modbus RTU module for SonoMeter 30 | English | Multiple | 19 Nov, 2019 | 730.6 KB | |
Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | English | Multiple | 12 Apr, 2019 | 560.5 KB | |
Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | English | Multiple | 10 Mar, 2016 | 330.6 KB | |
User guide | SonoMeter 30 | English | Multiple | 10 Dec, 2019 | 2.5 MB | |
User guide | SonoMeter 30 - Test and calibration instruction | English | Multiple | 07 Oct, 2019 | 1.2 MB | |
Data sheet | SonoMeter 30 Energy Meters | English | Multiple | 24 Aug, 2020 | 1.8 MB | |
User guide | SonoMeter 30 Ultrasonic energy meter | English | Multiple | 19 Nov, 2020 | 2.6 MB | |
Operating guide | SonoMeter 30 wired M-Bus description | English | Multiple | 19 Apr, 2018 | 634.5 KB |