Lower your life-cycle cost with the Danfoss Flexline™
The Flexline™ platform is synonymous with flexibility within industrial refrigeration. Based on a modular design concept, you will experience that each product features a variety of benefits, including easy selection, installation and maintenance. As there is no functionality in the housing, you change the function of a valve by a simple swapping of the insert.
Your road to sustainability with Flexline™ is clear as lower life-cycle costs and emissions derived from leaks are further reduced thanks to its innovative design and carefully engineered valve ports. With Flexline™ you are guaranteed that your needs are accommodated by a reliable, safe and green solution – now and in the future.
With Danfoss, you benefit from one single supplier that facilitates the whole process from start to finish. By using our Flexline™ platform, you get an intelligent and cost-efficient modular solution that is approved for all refrigerants in all markets.
The Flexline™ platform comprises:
Flexline™ platform
One Flexline™ platform - multiple options. 100+ applications covered with flexible, time-saving and simple modularity.
Features and benefits
Modular solutions that fit almost any application
Solutions approved for high pressure, up to 65 bar (943 psi) and for natural refrigerants
Direct-weld design ensures perfect fit and no leakage
High energy efficiency
Compact design
Plug and play installation
New stainless steel valve station
Danfoss has just released a stainless steel version of its successful ICF Flexline™ valve station for industrial refrigeration.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A Flexline Platform - Multiple options (ICV, ICF & SVL) | Portuguese | Multiple | 23 Mar, 2015 | 1.1 MB | |
Brochure | One Flexline platform - different application options (ICV, ICF & SVL) | German | Multiple | 23 Mar, 2015 | 1.1 MB | |
Brochure | One Flexline platform - Multiple options (ICV, ICF & SVL) | Dutch, Flemish | Multiple | 23 Mar, 2015 | 1.1 MB | |
Brochure | One Flexline platform Multiple options (ICV, ICF & SVL) | Italian | Multiple | 23 Mar, 2015 | 1.1 MB | |
Brochure | One Flexline platform Multiple options (ICV, ICF & SVL) | English | Multiple | 23 Mar, 2015 | 1.0 MB | |
Brochure | One Flexline platform Multiple options (ICV, ICF & SVL) | Spanish, Castilian | Multiple | 23 Mar, 2015 | 1.1 MB | |
Brochure | One Flexline platform Multiple options (ICV, ICF & SVL) | French | Multiple | 23 Mar, 2015 | 1.2 MB | |
Brochure | One Flexline platform- Many opportunities (ICV, ICF & SVL) | Danish | Multiple | 23 Mar, 2015 | 1.1 MB |
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Tools and apps
Industrial refrigeration application tool
Want to know more about industrial refrigeration with ammonia? The IR application tool is an interactive PowerPoint slideshow that takes you through all details of a two-stage ammonia plant. By clicking on a specific area of the plant, you will be provided with detailed cut-away drawings and information on the specific valves required. You will also find useful links to technical literature, product animations and videos.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }SVL Flexline™
SVL Flexline™ product platform targeted to meet industrial refrigeration requirements. The range cover five different functions with just two valve models.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICF Flexline™ valve station
Unmatched freedom is the keyword of ICF Flexline™ valve stations. As part of the Flexline™ platform, these valve stations are based on a unique modular concept.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICV Flexline™ control valves
Danfoss ICV Flexline™ guarantees you a reliable, safe and green solution - both now and in the future. The product family consists of an ICS pilot operated control, ICM motor operated control and ICLX 2-step solenoid valve.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICF Flexline™ stainless steel valve station
The ICF SS valve station offer savings in time, space and money compared to control solutions using conventional components.
Case stories
Coming soon...
Coming soon...