DMLE / DCLE hermetic high pressure filter driers, HFC optimized

  • Overview
  • Documents
  • Software
  • Related products
  • Case stories
  • Avoid counterfeits

Reliable high pressure filter driers

The DMLE filter drier is designed for refrigeration systems that require high moisture removal capacity. DMLE filter driers are optimized for HFC, A2L, A3 refrigerants and mineral or benzene oils. The filter driers are hermetic and approved for 50 bar. DMLE filter driers are delivered with flare or copper/copper plated steel connections.

DCLE filter driers are designed for applications requiring high moisture removal capacity as well as acid adsorption capacity. The DCLE and DMLE filter driers have the same wide application range and benefits.

Features and benefits

DMLE & DCLE filter driers

DMLE

DCLE

100 % Molecular Sieve core 80% Molecular Sieve core with 20% activated alumina
High drying capacity minimizing the risk of acid formation (hydrolysis) Perfect core blend for systems that operate at high condensing temperatures and require high drying capacity

Recommended for use with HFC, HCFC, A2L and A3 refrigerants

Housing approved for high MWP of 50 bar (725 psi), specifically used for flammable refrigerants.

RoHS Directive 2011/65/EU including amendment 2015/863/EU applying the exception 6(a).

Available in copper, copper-plated and steel connectors. 

A3P3 PED category - no need of CE mark.

Application development centers - Danfoss

Application development centers

Partner up with us to prepare for the future. At our global application development centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.

We are Engineering Tomorrow. Together. Today.

Documents

Documents
Type Name Language Valid for Updated Download File type
Promotion material DMLE DCLE filter driers flyer English Multiple 11 Oct, 2022 991.2 KB .pdf
Brochure Overview Brochure: Filter driers English Multiple 08 Apr, 2024 2.4 MB .pdf
Brochure Overview Brochure: Filter driers Italian Multiple 05 Apr, 2024 12.2 MB .pdf
Brochure Overview Brochure: Filter driers Chinese (CN) Multiple 21 Nov, 2018 11.8 MB .pdf
Brochure Overview Brochure: Filter driers Portuguese Multiple 21 Nov, 2018 11.7 MB .pdf
Brochure Overview Brochure: Filter driers Russian Multiple 28 Jun, 2019 11.6 MB .pdf
Brochure Overview Brochure: Filter driers Swedish Multiple 21 Nov, 2018 11.7 MB .pdf
Brochure Overview Brochure: Filter driers Polish Multiple 21 Nov, 2018 11.7 MB .pdf
Brochure Overview Brochure: Filter driers Indonesian Multiple 06 Jul, 2016 2.5 MB .pdf
Brochure Overview Brochure: Filter driers French France 05 Feb, 2024 19.3 MB .pdf
Brochure Overview Brochure: Filter driers Spanish, Castilian Spain 08 Mar, 2024 11.8 MB .pdf
Brochure Overview Brochure: Filter driers Danish Multiple 21 Nov, 2018 11.7 MB .pdf
Brochure Overview Brochure: Filter driers German Multiple 21 Nov, 2018 11.8 MB .pdf

Software

Coolselector®2

The truth is Cool(selector®2)

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

 

Related products

Case stories

Avoid counterfeits

Identify and fight counterfeits of Danfoss products

Watch out for counterfeits to protect your image

Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.