ADAP-KOOL® pack controllers - for efficient control and operational reliability
Danfoss offers a range of pack controllers for use in compact systems, as well as in large power packs.
The ADAP-KOOL® pack controllers ensure efficient control and operational reliability for advanced solutions for controlling up to twelve compressors. The intelligent controllers optimize the suction and condensing pressure according to load and outdoor temperatures.
Additional energy savings and low maintenance costs can be achieved by using variable speed control of condenser fans and compressors and other advanced features such as suction pressure optimization, self-diagnosis and automatic fault detection. The capacity controls provide a good diagnostic tool for remote management.
Features and benefits
Full range of compressor and condenser controllers for small and large food retail applications
Accurate control and great reliability for high energy efficiency and low maintenance costs
Leading control technology for the Multi Ejector Solution™
Heat recovery for tap water and space heating
Remote management
Explore Our New CO₂ Product Catalogue!
We have collected all our products and solutions for CO2 and equipped each with a unique code number for easy reference, you can now explore our CO2 solutions effortlessly.
Benefit from robust and efficient solutions built on superior know-how
Danfoss compressor and condenser control solutions cover the full range from compact controllers for small pack systems to advanced controllers for up to 12 compressors and 8 fans.
IP communication enabled on AK-PC 782B
To keep the strong ADAP-KOOL® connectivity the new AK-PC 782B enables IP communication between Pack Controller and System Managers AK-SM 800A series. Danfoss is moving towards IP communication for improved performance and network integrity. Therefore, we will introduce new product variants for Pack Controller and System Manager supporting communication over IP.
A complete portfolio of CO₂ refrigeration solutions
CO₂ has long proven to be one of the most sustainable
natural refrigerants.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-PC 782B
AK-PC 782B is complete regulating units for capacity control of compressors and condensers in a transcritical CO₂ booster system with parallel
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-PC 783A capacity controller with cascade control
AK-PC 783A is complete regulating units for capacity control of compressors and condensers in refrigeration plants with cascade function.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-PC 772 capacity controller for small CO₂ booster refrigeration system
AK-PC 772A is complete regulating units for capacity control of compressors and gas cooler in a small CO₂ booster systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-PC 781A capacity controller with heat recovery function
AK-PC 781A is complete regulating units for capacity control of compressors and condensers in refrigeration systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-PC 651 pack controller
The AK-PC 651 controller is used for capacity regulation of compressors and condensers in small refrigeration applications. A maximum of 10 compressors and one condenser can be regulated.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A complete portfolio of CO₂ refrigeration solutions | Polish | Poland | 27 Jun, 2023 | 16.7 MB | |
Design guide | Communications between controllers and AK-SM 800A | English | Multiple | 31 Oct, 2022 | 2.6 MB | |
Design guide | Communications between controllers and AK-SM 800A | Spanish, Castilian | Multiple | 21 Aug, 2023 | 2.7 MB | |
Design guide | Communications between controllers and AK-SM 800A | Ukrainian | Ukraine | 14 Sep, 2023 | 2.4 MB | |
Design guide | Communications between controllers and AK-SM 800A | French | Multiple | 21 Aug, 2023 | 2.7 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Italian | Italy | 22 Dec, 2023 | 1.5 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Spanish, Castilian | Multiple | 13 Dec, 2023 | 4.1 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | English | Multiple | 16 Apr, 2024 | 2.7 MB | |
Brochure | Save energy and protect the environment with CO2 solutions | Spanish, Castilian | Spain | 09 Jan, 2024 | 25.4 MB | |
Brochure | Save energy and protect the environment with CO2 solutions | Italian | Italy | 12 Dec, 2023 | 16.5 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | English | Multiple | 19 Apr, 2024 | 15.9 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | French | France | 04 Aug, 2022 | 11.7 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | French | Multiple | 03 Jul, 2018 | 3.4 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | German | Multiple | 14 Jun, 2023 | 11.7 MB | |
Brochure | Save energy and protect the environment with CO2 solutions - Special version for Food Retail | Ukrainian | Ukraine | 20 Jun, 2023 | 14.6 MB | |
Brochure | Smart Store Brochure | English | Multiple | 05 Oct, 2022 | 23.8 MB | |
Brochure | Smart Store Brochure | German | Multiple | 20 Aug, 2020 | 3.7 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }CCMT electric regulating valves, transcritical CO₂
The CCMT is a highly reliable electric pressure regulating valve optimized for transcritical CO₂ refrigeration. The valve has versatile applications in the transcritical system.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AKVP – electric expansion valve for food retail applications
The new and improved AKVP Electric Expansion Valve with future-proof technology takes simplicity and safety to the next level. Together with the intelligent Danfoss ADAP-KOOL® controllers, you get the market’s most energy saving solution.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-XM 100 extension modules
AK 1-XM modules are connected to the controls in applications that require more connections than featured by the controls.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-XM 200 extension modules
AK 2-XM modules are connected to the controls in applications that require more connections than featured by the controls.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-MMI
AK-MMI is the user interface for the AK-PC 7XX pack controller range. It is fitted with a graphic display offering an intuitive user interface for the controller in local language.
FAQ
Pack Controller FAQ
The ADAP-KOOL® pack controllers ensure efficient control and operational reliability for advanced solutions for controlling up to twelve compressors. The intelligent controllers optimize the suction and condensing pressure according to load and outdoor temperatures.
Support
Articles
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }The Danfoss Multi Ejector range for CO₂ refrigeration: design, applications and benefits
Danfoss offers a complete portfolio of gas and liquid ejectors that provide significant benefits in CO2 refrigeration applications. Here we take a closer look at these offerings: the Multi Ejector Low Pressure (LP), the Multi Ejector High Pressure (HP), and the Liquid Ejector (LE). All three ejector products are only available as a complete Multi Ejector Solution™ where the ejector is bundled with the AK-PC 782A pack controller to provide the robust system controls necessary for efficient and reliable operation.