Designed for cooling air in refrigerated air dryers
Air dryers are self-contained units designed for cooling air flow from 25 to 2000 liter / second in for instance the chemical, textile and plastics industry. Air dryers are highly efficient in use, removing moisture and contaminants from compressed air by chilling the air and condensing the moisture. The water droplets are then separated from the air stream and discharged from the dryer.
Danfoss offers a complete range of products, including compressors, controls, electronic controllers, sensors and heat exchangers to build refrigerated air dryers.
Features and benefits
Thermostatic and electronic expansion valves for efficient regulation
Filter driers, sight glass, shutoff valves for reliable system protection
Solenoid valves for effective control and removal of moisture from air
Sensors for accurate temperature measurement & moisture-free air
Evaporating pressure regulator for constant suction pressure and evaporator temperature
Brazed plate heat exchangers for energy efficiency
Reciprocating, scroll and inverter compressors for optimal performance
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermostatic expansion valves
Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-R
Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS electric expansion valves
ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Water regulating valves
Pressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Sight glasses
SGP is a series of sight glasses for high pressure applications (Max Working Pressure 52 bar/754 psig). SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants. SGP is available with flare, solder and socket connections, and with and without moisture indicators.
Contact us
For further information, please contact us.