Ice cream machines

  • Overview
  • Documents
  • Related products
  • Related solutions
  • Case stories
  • Contact us

Commercial ice cream machines with fast start-up and product consistency

Commercial ice cream machines for gelato, frozen ice, sorbet and yogurt ice cream are self-contained machines refrigerated by air and/or water cooling systems inside the machine. These machines produce soft ice cream for consumption on streets or in cafés, restaurants, small pastry shops, and convenience stores. They typically operate as dessert machines in small spaces and in the summertime with high ambient temperatures which present challenging operating conditions for the internal components.

Danfoss offers a wide range of compact, durable, mechanical, electronic controls and compressors that meet many of the demands of the ice cream production process.

Our product range and compatibility of the products with machine design ensure fast start-up and product consistency. 

Danfoss also provides a full range of components qualified for HFC and HC refrigerants along with technical support to help optimize the design of the refrigerant circuit when converting to new refrigerants.

Owners of these popular commercial ice cream machines require:

  • Accurate temperature control to comply with HACCP principles and to ensure an appetizing consistency
  • Low sound level
  • Compactness – especially for the small pastry shop or street vendor
  • Energy efficiency
  • Reliability

Features and benefits

Superior temperature control

Lightweight and compact solutions

Stainless steel products for aggressive environments and the food & beverage industry

Reliable solutions, low operation and maintenance costs

Products suitable for use with all common refrigerants, including natural refrigerants

Long service life

Documents

Documents
Type Name Language Valid for Updated Download File type
Article Food safety Focus on system performance, reliability and connectivity English Multiple 21 Feb, 2024 1.4 MB .pdf

Related products

  • if (isSmallPicture) { Solenoid valves for HVAC; } else if (isBigColumns) { Solenoid valves for HVAC } else { Solenoid valves for HVAC }
    Solenoid valves for HVAC-R

    Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.

  • if (isSmallPicture) { Danfoss WVFX, WVTS, and WVO pressure operated water valves; } else if (isBigColumns) { Danfoss WVFX, WVTS, and WVO pressure operated water valves } else { Danfoss WVFX, WVTS, and WVO pressure operated water valves }
    Water regulating valves

    Pressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.

  • if (isSmallPicture) { DML and DCL filter driers - Danfoss; } else if (isBigColumns) { DML and DCL filter driers - Danfoss } else { DML and DCL filter driers - Danfoss }
    DML/DCL hermetic filter driers, HFC optimized

    DML hermetic filter driers are optimized for HFC refrigerants and mineral or benzene oils. Compatible with refrigerants R22, R32, R134a, R404A, R410A, R407C, R23, R600, R600a, R744, R1234yf, R1234ze, R407f, R290, R452A, R444B, R449A, R448A and R450A. This product is approved for R290, R600 and R600a by ignition source assessment in accordance to standard EN13463-1.

  • if (isSmallPicture) { ACB cartridge pressure switches - Danfoss; } else if (isBigColumns) { ACB cartridge pressure switches - Danfoss } else { ACB cartridge pressure switches - Danfoss }
    ACB cartridge pressure switches

    ACB cartridge pressure switch is a small disc type pressure switch for use in refrigeration and air conditioning systems. ACB is as standard equipped with a 6 amp contact system with automatic or manual reset.

  • if (isSmallPicture) { NRV refrigeration check valves - Danfoss; } else if (isBigColumns) { NRV refrigeration check valves - Danfoss } else { NRV refrigeration check valves - Danfoss }
    NRV refrigeration check valves

    NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

Related solutions

Coming soon...

Coming soon...

Case stories

  • if (isSmallPicture) { Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%; } else if (isBigColumns) { Danfoss ADC lab testing helps Haglund improve energy efficiency by 34% } else { Danfoss ADC lab testing helps Haglund improve energy efficiency by 34% }
    Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%

    Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.

Contact us

For further information, please contact us.