Glass door merchandisers

  • Overview
  • Documents
  • Related products
  • Case stories
  • Contact us

Danfoss helps you optimize the design of the refrigerant circuit

Commercial glass door merchandisers keep foods, cans and bottles cool in shops, supermarkets, convenience stores and gas stations.

The most important requirements for glass door refrigerators, commercial glass door fridges and coolers are low noise level, compactness, and high energy efficiency. 

The trend of climate-friendly solutions is growing, and consequently many drink manufacturers have made it their hallmark to reduce their carbon footprint, among others by using low GWP refrigerants in their glass door merchandisers.

Danfoss can offer you a full range of components certified for the majority of refrigerants and full, technical support to help you optimize the design of the refrigerant circuit.

Features and benefits

Expansion valves for high energy efficiency

Mechanical and electronic thermostats for precise temperature control

Electric controllers for energy management and equipment control

Micro channel heat exchangers for reducing refrigerant charge, improved efficiency and compactness

Compressors: SC, NL, NLE, DLE, BD (Solar) for self-contained units

Low GWP solutions

Low GWP solutions

With our extensive low GWP portfolio for glass door merchandisers, you can find solutions tailored to your exact needs and energy efficiency requirements.

Glass door merchandisers infographic - Danfoss

Get the best out of your glass door merchandiser

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure ERC-ETC English Multiple 20 Oct, 2014 277.0 KB .pdf
Article Food safety Focus on system performance, reliability and connectivity English Multiple 21 Feb, 2024 1.4 MB .pdf
Brochure MCHE -time and cost saving Korean Multiple 07 Apr, 2015 6.8 MB .pdf
Data sheet Thermostatic expansion valve Type TD 1 / TDE 1 English Multiple 07 Sep, 2023 2.0 MB .pdf

Related products

  • if (isSmallPicture) { TD 1 thermostatic expansion valves - Danfoss; } else if (isBigColumns) { TD 1 thermostatic expansion valves - Danfoss } else { TD 1 thermostatic expansion valves - Danfoss }
    TD 1 thermostatic expansion valves, fixed orifice

    TD1 / TDE 1 is a thermostatic expansion valve designed to regulate liquid injection into evaporators with smaller capacities in refrigeration, heat pump and air conditioning systems. The liquid injection depends on the refrigerant superheat at the evaporator outlet, where the bulb must be placed.

  • if (isSmallPicture) { Solenoid valves for HVAC; } else if (isBigColumns) { Solenoid valves for HVAC } else { Solenoid valves for HVAC }
    Solenoid valves for HVAC-R

    Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.

  • if (isSmallPicture) { Micro channel heat exchangers - Danfoss; } else if (isBigColumns) { Micro channel heat exchangers - Danfoss } else { Micro channel heat exchangers - Danfoss }
    Micro channel heat exchangers

    Save time and money with MCHE standard products. The introduction of micro channel heat exchanger condensers, which combine resource and energy efficiency with minimal use of refrigerants, is enabling the development of leaner, greener solutions. Select one of our standard products and you can buy any quantity of condensers, any time, large or small, directly from stock.

  • if (isSmallPicture) { DML and DCL filter driers - Danfoss; } else if (isBigColumns) { DML and DCL filter driers - Danfoss } else { DML and DCL filter driers - Danfoss }
    DML/DCL hermetic filter driers, HFC optimized

    DML hermetic filter driers are optimized for HFC refrigerants and mineral or benzene oils. Compatible with refrigerants R22, R32, R134a, R404A, R410A, R407C, R23, R600, R600a, R744, R1234yf, R1234ze, R407f, R290, R452A, R444B, R449A, R448A and R450A. This product is approved for R290, R600 and R600a by ignition source assessment in accordance to standard EN13463-1.

  • if (isSmallPicture) { ACB cartridge pressure switches - Danfoss; } else if (isBigColumns) { ACB cartridge pressure switches - Danfoss } else { ACB cartridge pressure switches - Danfoss }
    ACB cartridge pressure switches

    ACB cartridge pressure switch is a small disc type pressure switch for use in refrigeration and air conditioning systems. ACB is as standard equipped with a 6 amp contact system with automatic or manual reset.

Case stories

  • if (isSmallPicture) { Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%; } else if (isBigColumns) { Danfoss ADC lab testing helps Haglund improve energy efficiency by 34% } else { Danfoss ADC lab testing helps Haglund improve energy efficiency by 34% }
    Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%

    Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.

  • if (isSmallPicture) { Electromechanical thermostat or electronic controller  - Danfoss; } else if (isBigColumns) { Electromechanical thermostat or electronic controller  - Danfoss } else { Electromechanical thermostat or electronic controller  - Danfoss }
    Electromechanical thermostat or electronic controller – what is the right solution for GDMs?

    So how do you achieve the desired energy efficiency, operational accuracy and safety of Glass Door Merchandisers? In this article we will explore some of the advantages provided by electronic thermostats & controllers, when compared to traditional electromechanical thermostats in order to support you in your choice of temperature control device

  • if (isSmallPicture) { Solid Core with Steel Housing vs Loose Desiccant with Spun Copper Tube; } else if (isBigColumns) { Solid Core with Steel Housing vs Loose Desiccant with Spun Copper Tube } else { Solid Core with Steel Housing vs Loose Desiccant with Spun Copper Tube }
    Solid core with steel housing vs loose desiccant with spun copper tube: Choose the right filter drier technology

    Filter driers are key components in any commercial or residential refrigeration application. The market for filter drier technology, however, is complex with a lot of different solutions available and great variation when it comes to quality and pricing.

    Choosing the right filter drier is essential to providing reliable, long lasting protection of any refrigeration system.

  • if (isSmallPicture) { CR Tombstone Danfoss; } else if (isBigColumns) { CR Tombstone Danfoss } else { CR Tombstone Danfoss }
    Choosing the right component: thermostatic expansion valve vs capillary tube in glass door merchandisers

    With a growing focus on reducing their environmental footprint and reducing costs, manufacturers of Glass Door Merchandisers (GDMs) are looking for alternatives to optimize their equipment in order to save energy and improve the efficiency of the system Depending on the condition of the equipment and the environment, choosing the right component can bring significant advantages

Contact us

For further information, please contact us.