Comfortable stay for your guests
Providing hotel guests with a safe, comfortable and healthy stay is first and foremost about the basics: ensuring comfortable indoor temperatures and sufficient hot water throughout day and night.
With an average 50 percent share in the energy costs, HVAC systems are required to provide the highest level of comfort at the lowest possible operation costs, while electric heating systems used for indoor and outdoor applications bring visitors’ experiences to a new level.
Danfoss HVAC solutions
We offer an extended range of products and solutions for the production, distribution, hydronic balancing and temperature control of heating, cooling and domestic hot water systems.
With years of experience in assisting hotel owners, hotel management and technical staff, we have proven that reliability, energy efficiency and cost savings can be achieved at the same time.
Danfoss’ HVAC solutions for hotels can be used in renovation or new build projects, are easy to install and can achieve significant savings on the energy bill.
Electric Heating
We offer an extended range of products and solutions for:
- Safety—ensuring efficient snow removal by keeping areas free from ice and snow 24/7
- Comfort—with invisible floor heating and mist-free mirrors
- Health—providing appropriate disinfection to suppress Legionella bacteria in hot water systems
How we can help you
Indoor comfort with accurate temperature control and reliable supply
Reliable water supply for heating, cooling and domestic hot water
Anti-legionella protection and electronic temperature registration
Easy installation, commissioning, management and maintenance
Reduced total cost of ownership
One manufacturing partner for all HVAC systems
Energy efficient and sustainable solutions
Innovative products enabling smart IoT solutions and data collection
Adapt capacity to actual demand
Reduce wear and tear
Secure uptime with condition-based monitoring
Efficient snow removal - area is kept free from ice and snow 24/7
Avoiding unforeseen building repair costs after winter

This is where the HVAC transformation starts
Find out more about our smart, Building Management System (BMS) connected, HVAC solutions here:
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® HVAC Drive FC 102This tough and savvy FC102 drive enhances pump and fan applications in building management systems, and runs outdoors in most climates.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DrivePro® ServicesEvery AC drive application is different. DrivePro® Services is a collection of tailor-made products designed around your needs.
From optimized spare part packages to condition-monitoring solutions, customize our products to support your business through the different lifecycle stages of your AC drive.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® Refrigeration Drive FC 103FC 103 is dedicated to controlling compressors, pumps and fans for significant energy savings in refrigeration plants.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® 100 FLOWDedicated functionality that improves flow control and saves energy in industrial pump and fan applications.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air handling unitsAir Handling Units should exhaust the right amount and right temperature of air at the right moments into a building. Danfoss control valves and actuators ensure the best indoor comfort established in the most energy efficient way. They accurately control the water (heated or cooled) flow into the AHU so the exhaust air temperature matches the desired temperature.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ChillersEnergy consumption is a key driver for building owners when it comes to chillers. Depending on the building size, type, and use, as well as the surrounding climate, you need different options for your chiller designs to provide the most value to your customers and differentiate yourselves in the market.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cold roomsDanfoss solutions for cold rooms help keep the food fresh and safe for consumption and therefore contribute to reducing food loss and waste.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Condition monitoring of HVAC/R systemsIn air flow and indoor air quality-related applications, condition monitoring functionality improves system uptime and competitiveness by preventing issues before they occur.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Digital Hydronics™ in HVAC systemsDigitalization of Heating, Ventilation and Air Conditioning (HVAC) systems opens a world of possibilities. But no building is the same. Danfoss Digital Hydronics™ offer you modular solutions to cover all your digital HVAC 4.0 design needs. Designing hydronic heating and chilled water systems for HVAC in commercial buildings changes fast. To prepare our buildings for a green and sustainable future the focus is on energy efficiency and data needed to monitor the system’s performance.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Domestic hot waterDanfoss Domestic Hot Water systems provide everything for the production, storage, hydronic balancing, temperature control and temperature logging for drinking water in non-residential and apartment buildings. The systems established are high performing, provide comfort and hygiene and ensure maximum protection against legionella.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Empowering geothermal expansion in Zakopane in PolandTogether with our long-term and trusted partner Geotermia Podhalańska in Poland, Danfoss Heat Exchangers is ready to take geothermal production to the next level.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }3* resort reduces hot water wait times with MTCVBuilding: Hotel/resort
Application: Renovating the Domestic Hot Water (DHW) system to stabilize water temperatures
Challenge: Reduce hot water wait times and improve energy efficiency
Solution: Multifunctional Thermostatic Circulation Valves (MTCV) were installed on DHW branches for hydronic balancing. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }4* resort increases guest ratings and saves on heat pump energy costsBuilding: Hotel/resort
Application: Heat pump system for comfort cooling via fan coil units
Challenge: Increase guest comfort and save on energy costs
Solution: The hydronic HVAC system for cooling was equipped with AB-QM 4.0 PICV valves for dynamic hydronic balancing and control via TWA-Q thermal actuators -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss ensures sustainable luxury in the heart of SønderborgDENMARK: Hotel Alsik is proud to be 76% CO2-neutral, with sustainable solutions reflected throughout the entirety of this magnificent hotel – from the energy-efficient solutions in the hotel rooms, the design of the building and the power supply, to the 380 m2 solar cells on the roof.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Romantic surroundings in Lapland multiplied by comfort of electric heating.40 igloos - Aurora cabins – are located in the wintry forest. They are glass-roofed so that guests can wrap up in a blanket and enjoy the breathtaking views of the Milky Way, the North star and the Northern lights.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Denmark's new climate-friendly hospitality giant depends on Turbocor® oil-free chillerThe new Alsik hotel in Southern Denmark sets a higher standard in energy-efficiency and is built to reach 76% CO₂-neutrality. A main contributor is the 900-kW chillers by Clint (a company of G.I. Industrial Holding) which features award-winning Danfoss Turbocor oil-free compressors.
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Early detection, lasting protection: Sine-wave filter monitoringMonday, September 1, 2025Danfoss expands the integrated condition-based monitoring (CBM) capabilities of its premium VLT® drives to include sine-wave filter monitoring. This is especially relevant for applications using capacitors within sine-wave filters. This enhancement provides customers with new insights into equipment health and elevates proactive maintenance strategies.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Transform your maintenance strategy with DrivePro® 360LiveMonday, August 25, 2025Danfoss introduces DrivePro® 360Live: the ultimate data-driven asset management solution designed to transform maintenance practices and empower marine and industrial teams with unparalleled visibility, control, and efficiency.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Boost HVAC performance effortlessly: Smart VFDs for AHU and BMSMonday, July 14, 2025Danfoss presents new features of VLT® HVAC Drive FC 102, that enhance the functionality of air handling units (AHU) and rooftop units (RTU), for simplicity in installation, operation, and energy efficiency in a Building Management System (BMS) concept. Importantly, FC 102 indicates the operational performance of the AHU Specific Fan Power (SFP) to document operation efficiency, in compliance with the EN16798 standard.