Energy needs water and water needs energy
Fresh, clean water is a basic element of civilization—vital for agriculture and important for industries.
From traditional water production, water distribution and wastewater treatment desalination via reverse osmosis, Danfoss offers you energy-efficient solutions for all your water industry needs.
We even make it possible to generate energy during water processing, fulfilling the energy need of the entire water cycle.
Decoupling Water & Energy
Decoupling the water industry from energy consumption
Existing technologies designed to reduce energy consumption in all stages of the water cycle – from production and distribution to wastewater pumping and treatment – already exist. Not only can the water cycle be made more efficient, it has the potential to actually generate energy. And as part of optimizing the energy consumption in the water distribution system, water leakage will be automatically reduced.
Apart from tackling the water scarcity problem by reducing water loss, an energy-neutral water sector also contributes to reducing CO2 emissions and brings significant savings in the OPEX and CAPEX of utility companies.
Low on maintenance; High on reliability
Our water & wastewater treatment solution's level of reliability and predictability reduces the time, effort and money used for maintaining them.
We take maintenance into account, while we are designing the system, so you can minimize operational costs, maximize up-time and keep your focus on your core business.