Energy storage and power conversion enabler
The VACON® NXP Grid Converter plays a key role in supporting clean power conversion in distributed networks with or without energy storage.
By enabling connection of energy storage to AC grids, and facilitating AC grids onboard vessels or island applications in remote areas, it fulfils a unique function. Without the grid converter none of these would be possible.
The grid converter facilitates load sharing and is highly versatile, for easy integration into diverse networks. Its importance cannot be overstated; use of a grid converter is a must in reaching emission targets.
Smart grid converter
VACON NXP Grid Converter for smart grids improves stability in the grid by supporting a diverse range of energy generators and energy storage systems. By enabling peak shaving, it in turn reduces the capital investment required for grid infrastructure. It is certified for grid code compliance in a wide range of countries, for fast system certification for system integrators.
Shore supply power conversion
When used with a shore-supply solution, VACON NXP Grid Converter allows electrical power to be sourced from the local grid, rather than the ship’s main engine or generators. This process, sometimes known as ‘cold ironing’, has a significantly positive impact on fuel economy. It causes reductions in CO2, NOx and SOx emissions, as well as noise and vibration levels.
Shaft generator
VACON NXP Grid Converter can also be applied to shaft-generator solutions, ensuring that propulsion machinery is able to operate at various speeds. The shaft generator decouples the shaft from the mains, which allows better electrical quality and improved fuel economy. Additionally, power can either be taken from or entered into the propeller shaft. This is particularly useful for ships that often alternate their speeds as it creates fuel savings and minimizes exhaust emissions by up to 15%. It also creates an emergency mode meaning that the vessel can operate even if the main engine fails.
Support for system integrators
Danfoss supports system integrators (SI) in designing their systems to bid on projects. Our aim is to help customers by providing tools and reference designs to make their system design easier. For instance, Danfoss can provide configurable 3D models as well as 2D general arrangement drawings from our product offering.
Endorsed by the World Alliance for Efficient Solutions as a Solar Impulse Efficient Solution.
The 1000 Efficient Solutions comprise the very best the world has to offer in clean and profitable solutions to protect the environment. VACON® NXP Grid Converter was assessed on the criteria of viability, deployability, and sustainability.
Read about Solar Impulse Efficient Solutions
Read about the VACON® NXP Grid Converter endorsement
Supply voltages and power range
Air cooled:
- 3 x 380-500 V...180-1100 kW
- 3 x 525-690 V...200-1200 kW
Liquid cooled:
- 3 x 400-500 V...160-1800 kW
- 3 x 525-690 V...210-1800 kW
Features and benefits
Reduced fuel consumption as electrical power can be sourced from the grid
Lower CO2, NOx and SOx emissions as the main engine can be shut down
Conforms to ABS and DNV standards
Improved energy efficiency as engine speed can be optimized
Liquid and air cooled solutions available
Facilitates fast system certification for distributed smart grids, thanks to compliance with global grid codes
Protects critical industrial processes with Intelligent DC backup
Simplified logistics and good protection with containerized solutions
Faster, more cost effective engineering thanks to reference designs
Facilitates active and reactive load sharing via droop function
Reducing port emissions
Discover how shore supply systems equipped with VACON® NXP Grid Converter help port authorities meet emission targets.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story | Abeking and Rasmussen WSV | English | Multiple | 03 May, 2023 | 4.5 MB | |
Case story | Alfen | English | Multiple | 20 Mar, 2023 | 5.1 MB | |
Case story | Astrid Helene | English | Multiple | 20 Mar, 2023 | 2.9 MB | |
Case story | Bore Sea RoFlex® | English | Multiple | 15 Mar, 2023 | 2.7 MB | |
Case story | CCB Bergen | English | Multiple | 16 Mar, 2023 | 3.1 MB | |
Brochure | DrivePro® Life Cycle Services | Stay calm. You’re covered. DrivePro® services add value to keep you at the forefront | English | Multiple | 13 Apr, 2023 | 7.0 MB | |
Case story | Electrosteel Castings Ltd | English | English | Multiple | 03 May, 2023 | 1.7 MB | |
Brochure | Engineering - Chemical & Pharma | English | Multiple | 18 May, 2022 | 37.7 MB | |
Case story | Future of the Fjords | English | English | Multiple | 20 Mar, 2023 | 2.2 MB | |
Case story | Geothermal Winton | English | English | Multiple | 20 Mar, 2023 | 5.9 MB | |
Case story | Grotte electric ferry - Full case | English | English | Multiple | 15 Dec, 2021 | 1.1 MB | |
Case story | Grotte electric ferry - Mobile case | English | English | Multiple | 15 Dec, 2021 | 916.2 KB | |
Case story | Grotte electric ferry - Short case | English | English | Multiple | 15 Dec, 2021 | 3.9 MB | |
Brochure | Intelligent power conversion for smart grids | English | Multiple | 22 Nov, 2021 | 10.7 MB | |
Case story | JeffriesGroup EfW plant - Full case | English | English | Multiple | 04 Apr, 2022 | 5.0 MB | |
Case story | JeffriesGroup EfW plant - Mobile case | English | English | Multiple | 05 Apr, 2022 | 3.4 MB | |
Case story | JeffriesGroup EfW plant - Short case | English | English | Multiple | 04 Apr, 2022 | 3.8 MB | |
Case story | NES Ferry Norway - Full case | English | English | Multiple | 09 Mar, 2022 | 608.5 KB | |
Case story | NES Ferry Norway - Mobile case | English | English | Multiple | 16 Mar, 2022 | 8.0 MB | |
Case story | NES Ferry Norway - Short case | English | English | Multiple | 16 Mar, 2022 | 1.9 MB | |
Case story | Nuvera Fuel Cells - Mobile case | English | English | Multiple | 10 Jan, 2022 | 1.4 MB | |
Case story | Nuvera Fuel Cells | English | English | Multiple | 11 Jan, 2022 | 2.9 MB | |
Brochure | Product Overview - Danfoss Drives - for your applications | English | Multiple | 16 Mar, 2023 | 9.8 MB | |
Case story | Qinous | English | English | Multiple | 22 Mar, 2023 | 4.2 MB | |
Case story | Quintex | English | English | Multiple | 17 Mar, 2023 | 1.0 MB | |
Case story | Ro-Pax vessels | English | English | Multiple | 17 Mar, 2023 | 2.1 MB | |
Brochure | Selection Guide - VACON® NXP Grid Converter | English | Multiple | 16 Mar, 2023 | 12.9 MB | |
Brochure | Shore Supply Flyer | English | Multiple | 11 Mar, 2022 | 2.2 MB | |
Case story | STX Engine SKorea | English | English | Multiple | 22 Mar, 2023 | 5.1 MB | |
Application guide | The new network - smart grids | English | Multiple | 15 Apr, 2019 | 2.4 MB | |
Operating guide | VACON-NX-Line-Voltage-Measurement-OG | English | Multiple | 28 Mar, 2023 | 13.0 MB | |
Design guide | VACON® Hybridization Design Guide | English | Multiple | 15 Jan, 2017 | 3.8 MB | |
Fact sheet | VACON® NXP drive anti-sway functionality Integrated sensorless control | English | Multiple | 27 Feb, 2023 | 569.0 KB | |
Application guide | VACON® NXP GridConvert ARFIFF03V190 AppM | English | Multiple | 28 Nov, 2023 | 1.9 MB | |
Application guide | VACON® NXP GridConvGGC ARFIF106V160 AppM | English | Multiple | 24 Nov, 2023 | 2.9 MB | |
Application guide | VACON® NXP Power Gener ARFIFF08V040 AppM | English | Multiple | 15 Aug, 2019 | 1.4 MB | |
White paper | With generators on board, why supply land-based power? | English | Multiple | 28 Feb, 2023 | 10.6 MB |
Software
Type | Name | Language | Updated | Version | Status | Download | File type |
---|---|---|---|---|---|---|---|
Fieldbus Firmware | VACON® Advanced Safety Option Firmware | 16 Dec, 2019 | 004 | RL | 3.1 MB | ZIP | |
Software Tools | VACON® NCDrive | 08 Mar, 2022 | 2.0.42 | RL | 5.0 MB | ZIP | |
Software Tools | VACON® NCIPConfig | 19 Dec, 2018 | 1.6.5.7 | RL | 672.6 KB | ZIP | |
Software Tools | VACON® NCLoad | 04 Dec, 2020 | 1.0.34 | RL | 3.6 MB | ZIP | |
Fieldbus Configuration Files | VACON® NX OPTC3/C5 PROFIBUS GSD | 11 Jan, 2016 | RL | 748.0 B | ZIP | ||
Fieldbus Configuration Files | VACON® NX OPTC4 LonWorks XIF | 11 Jan, 2016 | RL | 1.3 KB | ZIP | ||
Fieldbus Configuration Files | VACON® NX OPTC6 CANopen EDS | 27 Feb, 2018 | RL | 2.7 KB | ZIP | ||
Fieldbus Configuration Files | VACON® NX OPTC7 DeviceNet EDS | 01 Jan, 2012 | RL | 3.5 KB | ZIP | ||
VACON® NX OPTCP PROFINET GSDML | 19 Feb, 2015 | RL | 7.4 KB | ZIP | |||
VACON® OPTCQ EtherNet/IP EDS | 08 Jan, 2015 | RL | 13.2 KB | ZIP | |||
Fieldbus Configuration Files | VACON® OPTE3/E5 PROFIBUS GSD | 08 Jun, 2022 | RL | 13.4 KB | ZIP | ||
PLC LIBRARIES | VACON® OPTE3/E5 TIA Portal Library | 08 Jul, 2020 | 014 | RL | 3.6 MB | ZIP | |
Fieldbus Configuration Files | VACON® OPTE9 EtherNet/IP EDS | 03 Sept, 2020 | RL | 72.1 KB | ZIP | ||
Fieldbus Configuration Files | VACON® OPTE9 PROFINET IO GSDML | 03 Apr, 2020 | RL | 204.3 KB | ZIP | ||
Fieldbus Configuration Files | VACON® OPTE9 SIMATIC PDM EDD | 16 Dec, 2019 | RL | 667.4 KB | ZIP | ||
PLC LIBRARIES | VACON® OPTE9-EA TIA Portal Library | 16 Feb, 2018 | RL | 2.9 MB | ZIP | ||
PLC LIBRARIES | VACON® OPTE9/EA EtherNet/IP AOI | 16 Feb, 2018 | RL | 531.9 KB | ZIP | ||
Fieldbus Firmware | VACON® OPTEA Adv. DualPort Eth. Firmware | 03 Apr, 2023 | 007 | RL | 7.2 MB | ZIP | |
Fieldbus Configuration Files | VACON® OPTEA EtherNet/IP EDS | 13 Nov, 2018 | RL | 54.0 KB | ZIP | ||
Fieldbus Configuration Files | VACON® OPTEA PROFINET IO GSDML | 08 Feb, 2021 | RL | 209.2 KB | ZIP | ||
Fieldbus Configuration Files | VACON® OPTEA SIMATIC PDM EDD | 13 Nov, 2018 | RL | 461.7 KB | ZIP | ||
Fieldbus Configuration Files | VACON® OPTEC EtherCAT ESI | 20 Feb, 2020 | RL | 381.4 KB | ZIP | ||
Software Tools | VACON® Safe | 25 Jan, 2021 | 1.0.4.0 | RL | 3.8 MB | ZIP |
Related applications
Shaft generators and shore-supply systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for marine power conversion and generation
Draw upon expertise from Danfoss to optimize energy storage solutions on board vessels, and shore power supplies for quieter and cleaner harbours.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for marine propulsion and thrusters
For more efficient operation and greater freedom in ship design, consider an electric-based main propulsion with engineering from Danfoss.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Intelligent power conversion for smart grids
Balancing supply and consumption is a complex task in a distributed smart grid, and this is where Danfoss supports you with certified power conversion solutions, saving you time, cost and effort in testing and certification.
Case studies
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Decarbonizing the next-generation training ship, Skulebas
NORWAY: The new training vessel at Maløy Fishing School uses less diesel and emits less CO2, while also meeting the rigorous demands of the fishing industry.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Unique heat recovery for geothermal power using VACON® drives
AUSTRALIA: In arid outback Australia the borewater pumped up from underground is so hot, it needs cooling before you can drink it. The town of Winton in Queensland has turned this to its advantage by converting heat from the bore water to electricity. A geothermal power station recovers energy during the borewater cooling process then uses it to generate power for the local community, with the help of VACON®drives.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Kneipp-Institute leads the way in storing renewable energy
An institute in Kamień Śląski, Poland, is pioneering climate neutral energy consumption. Danfoss helps store electricity from the sun. Savings on electricity bill and CO2 emissions are the main drivers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Alfen energy storage enables the energy grid of the future
Electrification and hybrid solutions are now booming. One of the first pioneers was the Dutch based energy storage manufacturer Alfen B.V., which has used Danfoss power conversion equipment since the early days.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }QINOUS energy storage optimizes co-generation globally
Electrification and hybrid solutions are now booming. The German energy storage manufacturer QINOUS GmbH was one of the first Danfoss customers developing these solutions long ago, before this was a “hot topic” in the energy industry.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Future of the Fjords meets 2026 emission targets, today
This world-first fully-electric carbon fiber vessel safeguards the pristine Norwegian fjord environment, ensuring zero emissions.
Contact us
For further information or to get a quote for this drive please contact us
Troubleshooting
Need answers fast? Ask MyDrive® Assistant for help with your drive MyDrive® Assistant helps you to find information, answer common questions, or troubleshoot your motor drives and power converters. |