Power control for vehicles, machines and marine applications
Danfoss Editron electric drivetrains are specially designed for controlling the flow of hybrid and electric power in vehicle, machine and marine applications. Converters are specifically developed for electric or hybrid drive trains in mobile work machines, buses, harbor cranes or marine vessels.
Converters with power range 100-1,000 kW
EC-C converter is available as two variants suitable for two different system voltage levels as EC-C1200-450 and as EC-C1700B-420. The EC-C1200-450 is meant for up to 850VDC/500VAC voltage levels and the EC-C1700B-420 is meant for up to 1200VDC/690VAC voltage levels. The EC-C converters are built with components that can handle double the number of load cycles. Which is compared to components used in standard industrial inverters. The standard lifespan of EC-C products is up to 20 years. The high-performance vector control of Danfoss EC-C drives the motors accurately and smoothly. It can control induction motors (IM) and permanent magnet (PM) motors.
Additionally, Danfoss reluctance-assisted permanent magnet (SRPM) motors with or without sensors. The EC-C can be selected with different software options. This allows EC-C1200-450 to work as active front end, microgrid, motor control (inverter) and as a DC-to-DC converter when combined with EC-LTS1200-410. The EC-C1700B-420 similarly supports active front end, microgrid and motor control (inverter) but not DC-to-DC converter
Danfoss Editron
Danfoss Editron specializes in hybrid and electric powertrain systems for off-highway and marine markets, as a business division of Danfoss. It develops and manufactures high-performance EDITRON power systems for heavy duty vehicles, machines and marine vessels. These are based on its unique synchronous reluctance assisted permanent magnet (SRPM) technology.
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | EC-C1200-450 electric converter data sheet | English | Multiple | 04 Dec, 2023 | 737.9 KB | |
Data sheet | EC-C1200-450 electric converter data sheet | Chinese (CN) | Multiple | 09 Feb, 2021 | 2.0 MB | |
User guide | EC-C1200-450 electric converter user guide | German | Multiple | 30 Aug, 2021 | 15.1 MB | |
User guide | EC-C1200-450 electric converter user guide | Portuguese | Multiple | 30 Aug, 2021 | 15.1 MB | |
User guide | EC-C1200-450 electric converter user guide | Chinese (CN) | Multiple | 30 Aug, 2021 | 15.4 MB | |
Data sheet | EC-C1700B-420 electric converter data sheet | Chinese (CN) | Multiple | 29 Aug, 2023 | 835.0 KB | |
Data sheet | EC-C1700B-420 electric converter data sheet | English | Multiple | 04 Dec, 2023 | 594.6 KB | |
User guide | EC-C1700B-420 electric converter user guide | English | Multiple | 03 Oct, 2023 | 13.6 MB | |
Data sheet | EC-LTS1200 data sheet | Chinese (CN) | Multiple | 09 Feb, 2021 | 1.4 MB | |
Data sheet | EC-LTS1200-410 data sheet | English | Multiple | 20 Mar, 2024 | 371.9 KB | |
User guide | EC-LTS1200-410 user guide | Portuguese | Multiple | 30 Aug, 2021 | 9.3 MB | |
User guide | EC-LTS1200-410 user guide | Chinese (CN) | Multiple | 30 Aug, 2021 | 9.6 MB | |
User guide | EC-LTS1200-410 user guide | German | Multiple | 30 Aug, 2021 | 9.4 MB | |
User guide | EC-LTS1200-410 user guide | English | Multiple | 20 Mar, 2024 | 11.1 MB |
Drawings
Software
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }High voltage multipurpose motors
A wide range of electric machines allows to select the exact machine type to fit the required torque, speed or power. Highest efficiency enabling higher operating ranges in hybrid- or full-electric applications. All electric machines are designed for the harsh operating conditions in work machines, commercial vehicles and marine applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ePanda ePowerpack
ePanda ePowerpack consists of a high-performance, interior permanent magnet motor and a high-power, air-cooled converter with a full-featured digital signal processor.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thrusters
For strong thruster performance, Danfoss has developed a range of propel systems and intelligent controls. Today, fast and efficient docking is a much easier job.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Winches
Winches are used for a range of applications all over the world. Danfoss hydraulics deliver smooth, safe control.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Fundex Equipment electric foundation rig case story
World’s first fully electric large foundation rig with Danfoss Editron components.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss torque-limiting pump boosts productivity for truck-mounted electric crane
Learn how the Danfoss Series 45 ETL pump eliminated stalling, reduced costs, and delivered efficiency improvements for a truck-mounted crane produced by Türkiye-based OEM MPG.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Delivering the world's first fully-electric pile driving rig
Junttan, a Finnish hydraulic piling equipment manufacturer, built the world’s first fully-electric pile driving rig in order to offer a sustainable option to their customers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Developing emission-free mobile cranes and lifts with a construction machinery pioneer
Danfoss Editron and Spierings Mobile Cranes work together to develop mobile cranes and lifts that generate zero emissions. As of 2020, all the machines manufactured by Spierings have electric functionality. This use case explores the partnership.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hydrogenia vessel case story
Vinssen recruited Danfoss’ Editron division to deliver the drivetrain for the vessel, named Hydrogenia.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Doosan Excavators
When Doosan was planning on adding two new battery-electric excavators to its portfolio, ECE turned to Electrauvision, a division of Danfoss’ partner Hydrauvision, to supply Danfoss’ drivetrains.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss to power US Department of Energy’s first hybrid-electric research vesselMonday, December 5, 2022
Danfoss Power Solutions’ Editron division will power the U.S. Department of Energy’s first hybrid-electric research vessel
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss technology powering new fully electric crawler craneTuesday, October 25, 2022
Danfoss technology is powering a new fully electric crawler crane for multinational heavy equipment manufacturing company SANY, which is now available via batch order for export to the European market.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss and Webasto announce strategic partnership to electrify off-highway industry at Bauma 2022Monday, October 24, 2022
Danfoss Power Solutions’ Editron division and Webasto Group have officially announced a strategic partnership at Bauma 2022.