Reach-in cabinet designed to receive and store fresh, frozen or pre-cooled products. Typically a stainless steel, self-contained unit used in professional kitchens, bakeries, and laboratories.
Large variety of equipment including traditional reach-ins, food prep tables, worktops, undercounters, chef bases, milk coolers, and underbar refrigerators.
Features and benefits
Superior temperature control
Lightweight and compact solutions
Stainless steel products for aggressive environments and the food & beverage industry
Reliable solutions, low operation and maintenance costs
Products suitable for use with all common refrigerants, including natural refrigerants
Long service life
Low GWP solutions
With our extensive low GWP portfolio for commercial fridges and freezers, you can find solutions tailored to your exact needs.
Highlights
- TU expansion valve for improved energy efficiency compared to capillary tube
- EVUL solenoid valve for effective hot gas defrost
- ERC/ETC electronic controllers to optimize system performance resulting in energy savings
- 1.5” DML filter drier for moisture & particle removal to protect systems against freeze-up and abrasive impurities
- ACB pressure switch for reliable hi/low pressure cutout and compressor protection
- MCHE Serpentine condenser coil to minimize refrigerant charge and improve efficiency
- Light commercial compressors
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Micro channel heat exchangers
Save time and money with MCHE standard products. The introduction of micro channel heat exchanger condensers, which combine resource and energy efficiency with minimal use of refrigerants, is enabling the development of leaner, greener solutions. Select one of our standard products and you can buy any quantity of condensers, any time, large or small, directly from stock.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ACB cartridge pressure switches
ACB cartridge pressure switch is a small disc type pressure switch for use in refrigeration and air conditioning systems. ACB is as standard equipped with a 6 amp contact system with automatic or manual reset.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Compressors for refrigeration
Danfoss focuses on providing energy efficient, sustainable and smart refrigeration compressors for a varied range of commercial applications such as cold rooms, display windows, ice making machines, glass door merchandizers, process cooling etc. Their qualification with lower GWP refrigerants make them compliant with refrigerant regulations such as F-Gas in Europe.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hydrocarbon compressors
R290 & R600a: Danfoss propane and isobutane compressors – tailored for light commercial refrigeration applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Temperature sensors for cooling
Refrigeration temperature sensors are used for applications within air-conditioning as well as commercial and industrial refrigeration applications. The Pt 1000 sensor element meets the DIN/IES 751 class B requirements and ensures an accurate and reliable temperature signal applicable for regulation, safety, and data logging.
Learning
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Upgrading Industrial Refrigeration with Danfoss PLC Controls
When Jack Link’s Snacks, a Wisconsin-based manufacturer of beef and turkey jerky snacks, wanted to double the size of their production facility in 2022, they knew they needed to upgrade their refrigeration system. With a larger system – 50 new evaporators, 2 air handlers, plus new condensers, compressors, a recirculator and receiver - came the need for a more robust PLC (programmable logic controller) system to help them manage and monitor temperatures and refrigerant cycle performance for a larger production and storage footprint.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danish supermarkets turned into heat suppliers
A Danish supermarket fulfills 95 percent of its heating demand from its own cooling display cases. The chain has installed Danfoss heat recovery units and managed to halve its CO2 footprint in five years. Imagine if this was done in all supermarkets in the world.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%
Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hot gas defrost - the next step in commercial kitchen refrigeration
As authorities and customers focus on energy efficiency standards and ratings to understand not just what a commercial refrigeration unit costs to buy, but what it costs to operate, the refrigeration design engineer needs to look again at the fundamentals and consider new approaches.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hot gas defrost of low temperature refrigeration evaporators with natural refrigerants
Industrial refrigeration systems predominantly use natural refrigerants, primarily ammonia and more recently CO2 Energy efficiency and the effective operation of those systems are the key parameters for operators of the plants The focus of the white paper is the comparisons of hot gas defrost strategy control methods, both on the hot gas side as well as on the condensate drain
Contact us
For further information, please contact us.