High-accuracy AHU performance
Establishing the most accurate air exhaust temperature from the Air Handling Unit requires the most accurate control of water flows into the heat exchangers for heating or cooling the entry air flow. In most cases a variable flow system is used for this. The best results, in both full- and partial load conditions, can be achieved by using Pressure Independent balancing and Control Valves (PICV). They are simply set to the required flow under full load conditions and function as automatic flow limiter. In partial load conditions the actuator accurately reduces the flow according needs. No overflow situation will occur, increasing the energy efficiency of the heat or cooling source.
For an alternative solution with a constant flow system, regular Motorized Control Valves and Manual Balancing valves to determine the maximum flow can be used.
To be able to service the control valves it is recommended to install manual shut-off valves.
Danfoss also offers a range of electrical actuators for dampers. They control the amount of air entering the air handling unit by positioning the dampers in any position between 0-90 degrees angle. These can cover a damper surface of up to 8 m2.
To protect frost sensitive parts of an Air Handling Unit, it is possible to install self-limiting electric heating cables. These increase their heat the output as the environment temperature reduces.
Energy-lean AHU performance
Danfoss AC drives enable you to optimize energy efficiency, never compromising on the safety and comfort of the occupants of your building. Danfoss solutions help you comply with increasingly stringent efficiency standards while ensuring perfect indoor air quality and safety, by minimizing the spread of airborne infections. Ensure thermal comfort for building guests, staff and residents while simultaneously addressing large energy bills.
Enjoy reliable, economical indoor climate control using AC drives. You get the the lowest Total Cost of Ownership (TCO) in the market: adapt capacity to actual demand, reduce operating costs, and reduce wear and tear on your installations.
How we can help you
Complaint free indoor comfort
Energy optimization
Cost savings
Accurate air temperature exhaust
Reliability
Ease of service, maintenance and repairs
Secure uptime with condition-based monitoring
Install on any platform and type of unit
Enjoy AHU-dedicated features such as pressure transmitter for monitoring air filter pressure and airflow, and remote LCP monitoring
AB-QM pressure independent balancing and control valves
Take control on the water flows up to 442,000 liters per hour with Danfoss AB-QM pressure independent balancing and control valves.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JIP® on/off ball valves for district energy applications
Danfoss JIP® Ball valves for on/off control in district heating and cooling systems. Reliable and high-quality for a long lifetime and lower TCO. Unique flow design ensures low-pressure drops and savings on pump energy.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AB-QM Pressure Independent Control Valves (PICV) DN15 - DN250
AB-QM Pressure Independent balancing and Control Valves (PICV) provide both a control functionality and dynamic balancing solution for HVAC heating and cooling systems. PICVs are designed for various types of terminal units, Air Handling Units (AHU), chillers and provide high indoor comfort and energy efficiency in public and commercial buildings.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VLT® Refrigeration Drive FC 103
FC 103 is dedicated to controlling compressors, pumps and fans for significant energy savings in refrigeration plants.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VACON® 100 FLOW
Dedicated functionality that improves flow control and saves energy in industrial pump and fan applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VLT® HVAC Drive FC 102
This tough and savvy FC102 drive enhances pump and fan applications in building management systems, and runs outdoors in most climates.