Butterfly valves are the components that provide on/off regulation of the district heating, HVAC or water applications where limited space is available for components.
Danfoss VFY are concentric butterfly valves with a replaceable EPDM liner design that ensures reliable operation and tightness in both directions. They have a one-piece shaft with splines that ensure strong connection with the disc and anti-blow-out protection for safe use.
Danfoss SBFV are high-performance steel butterfly valves that together with Danfoss JIP™ ball valves complete the family of shut off valves designed especially for district heating and district cooling systems.
Danfoss SBFV are triple offset butterfly valves with unique lamellar seat design that ensures reliable operation and tightness in both directions even at high and low temperatures. They are primarily designed as shut-off valves but can also be used for simple control purposes.
The packing box has been designed on the same principle as the JIP™ ball valves. Carbon-reinforced PTFE sealing is used as it does not deteriorate over the years and can be tightened while in the pipeline, thus ensuring external tightness for the lifetime of the valve.
Features and benefits
High reliability of tightness and torque transmission due to anti-friction bearings in the long term
Safety anti-ejection circlip keeps shaft in place and allows easy maintenance
Safety is reinforced by secondary water tightness
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Energy saving, and low pressure drop | Hungarian | Hungary | 23 Sep, 2016 | 2.6 MB | |
Brochure | Shut off the pressure loss open up for energy savings | Danish | Denmark | 29 Sep, 2017 | 1.9 MB | |
Brochure | Shut off the pressure loss open up for energy savings | English | Multiple | 05 May, 2016 | 1.7 MB | |
Brochure | Shut off the pressure loss open up for energy savings | Slovenian | Slovenia | 08 Jun, 2017 | 1.6 MB | |
Brochure | Shut off the pressure loss open up for energy savings | Czech | Czech Republic | 27 Jun, 2017 | 1.7 MB | |
Brochure | Stop pressure losses and start energy saving | Romanian, Moldavian, Moldovan | Romania | 16 Oct, 2016 | 16.2 MB | |
Brochure | Zníženie úbytku tlaku - Cesta k úsporám energie | Slovak | Slovakia | 23 Sep, 2016 | 1.7 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JIP® on/off ball valves for district energy applications
Danfoss JIP® Ball valves for on/off control in district heating and cooling systems. Reliable and high-quality for a long lifetime and lower TCO. Unique flow design ensures low-pressure drops and savings on pump energy.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Strainers
Strainers protect sensitive equipment like meters, pumps and control valves against danger caused by foreign particles in the working media.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Non-return valves
Danfoss NVD non-return valves allow the medium to flow in one direction.
Tools and apps
Unlock the grid to its full potential
We can help utilities to optimize their supply of district heating to cities with a positive impact on decarbonization and reduced energy consumption. It's time to unlock the grid's full potential for ultimate cost-effectiveness, energy-efficiency and a resilient path to a greener future.