Reliable and energy-efficient solutions for CRAC /close control units
New energy and performance standards and low PUE targets in data centers, server rooms, and communication networks require Computer Room Air Conditioners (CRAC) with precise control to achieve high reliability, better humidity, and temperature settings as well as part-load efficiency. Ensure the cooling of your data server room will enable your business to perform at peak even with higher evaporating temperatures.
Precision air conditioning in data centers
Such cooling units need to operate reliably and provide cooling in both compressor and free cooling modes. The maintenance of stable temperatures and humidity is a key design challenge in these applications since they are used in environments where ambient temperatures often vary significantly during the day.
Danfoss microchannel heat exchangers (MCHE), scrolls with IDVs and inverter compressors, sensors, controllers, and electronic stepper motor valves let you adjust to temperature and load fluctuations to create cooling systems that safeguard these sensitive technologies while potentially reducing refrigerant charges. Our solutions include options for lower-GWP refrigerants. All of these backed up by Danfoss’s excellent technical support from our expert teams.
Features and benefits
All you need in one place, delivered by highly experienced air conditioning experts
Precise temperature control to safeguard sensitive equipment
Compact, space-saving units
Low energy consumption
Optimized for environmentally friendly, low GWP refrigerants
Reduced applied costs, short payback times and easy service
Dedicated customer service around the world
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Highly reliable and efficient solutions for close controls / CRAC units | English | Multiple | 13 Apr, 2021 | 1.3 MB | |
Brochure | Highly reliable and efficient solutions for close controls / CRAC units | French | France | 09 Nov, 2021 | 716.5 KB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermostatic expansion valves
Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-R
Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS electric expansion valves
ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Water regulating valves
Pressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Sight glasses
SGP is a series of sight glasses for high pressure applications (Max Working Pressure 52 bar/754 psig). SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants. SGP is available with flare, solder and socket connections, and with and without moisture indicators.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Variable speed
Explore the different facets of variable-speed and AC inverter drive technology for efficient commercial air conditioning and precision cooling. Includes system descriptions, cases, training.
Learning
- eLesson: Inverter Scroll Compressors: VZH Series Module 1 - Introduction
- eLesson: Inverter Scroll Compressors: VZH Series Module 2 – Installation & Troubleshooting
- eLesson: Electrically Operated Expansion Valves: ETS Colibri® - Introduction
- eLesson: Thermostatic Expansion Valves - Introduction & Portfolio
- eLesson: Danfoss Brazed Plate Heat Exchangers & Micro Plate Heat Exchangers - Installation & Troubleshooting
- eLesson: Danfoss Micro Channel Heat Exchangers - Installation & Maintenance
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Low PUE in data center cooling saves energy and costs
A British manufacturer has recently installed a scalable data center together with one of their customers which has achieved the impressive Power Usage Effectiveness rating (PUE) of 1.21.
For security reasons we cannot reveal the name and the location of the data center since the information managed by the servers is in many cases very sensitive.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss Sensing Solutions supports the transition to low GWP refrigerants with its new DST Gxxx A2L refrigerant detection sensorsTuesday, January 23, 2024
For over 55 years, Danfoss Sensing Solutions has supplied innovative sensing solutions to HVAC/R system builders around the world. Now, as the industry transitions to low-GWP refrigerants, Danfoss has put its decades of sensing experience to work to design the safest and most accurate A2L refrigerant detection sensor on the market.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Highly efficient free cooling technology for data centers with new Danfoss micro channel heat exchangerMonday, September 12, 2022
Conventional cooling typically accounts for around 40% of data center energy usage. As part of its efforts to drive energy efficiency, Danfoss has been working to expand its micro channel heat exchanger (MCHE) portfolio with models that are even more relevant to the specific sustainability challenges faced by data centers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss and RefPower collaborate to offer customers energy-efficient screw compressorsWednesday, June 29, 2022
Danfoss Commercial Compressors has entered into a strategic collaboration with Italian based, RefPower Srl, to introduce and sell new screw compressors to the European market.
Contact us
For further information, please contact us.