EV221BW 10-22电磁阀
EV221BW 10-22是一种直接先导式两位两通电磁阀。阀体由ECO黄铜制成,并使用下一代EPDM密封件。该阀门有一个内置的先导过滤器,这使其成为需要RISE、SINTEF、ACS或PZH等饮用水认证的进水和饮用水应用的理想选择。
特点和优点
主体材料为ECO黄铜(无铅<0.1%),抗脱锌
推荐用于饮用水的新一代EPDM密封件
卡夹式线圈
流量范围Kv 1.5–6 m³/h
压差0.1-10bar
介质温度范围-30-90°C
环境温度:高达80°C
线圈外壳:高达IP67
螺纹连接:G 3/8、G 1/2、G 3/4和G1
粘度:高达50cSt
水锤抑制
批准和证书
阀门由RISE认证机构1002认证。在丹麦和瑞典有效。根据Boverket建筑法规(BBR 212014-06-17),证书编号SCO155-18,由DTI检验
阀门经过SINTEF认证。在挪威有效。根据NKB产品规则第13号,pkt 3.2-3.6-NT VVS 100,pkt 6.4.2和6.4.8-EN ISO 6509 DTI检验
阀门由Carso根据ACS指南Circulaire 2002/571进行认证。在法国有效
卫生证书B-BK-60210-1275/19。由波兰国家公共卫生研究所(PZH)发布;在波兰有效
阀门已获得WRAS认证,并由威尔士的NSF International进行了测试
符合4MSI的润湿材料(成员国德国(DVGW-W270)、荷兰(KTW)、法国(ACS)、英国(WRAS)和丹麦(RISE)
符合以下标准:
- Low Voltage Directive 2014/35/EU
- EN60730-1
- EN60730-2-8
- Pressure Equipment Directive 2014/68/EU
RoHS指令2011/65/EU,无6C豁免
文档
类型 | 名称 | 语言 | 适用于 | 已更新 | 下载 | 文件类别 |
---|---|---|---|---|---|---|
Brochure | Drinking water overview | German | Germany | 03 5月, 2023 | 730.0 KB | |
Brochure | Drinking water overview | English | Multiple | 07 2月, 2024 | 940.9 KB | |
Brochure | Drinking water overview | Swedish | Multiple | 14 2月, 2024 | 845.0 KB | |
Brochure | Drinking water overview | Dutch, Flemish | Netherlands | 02 6月, 2023 | 1.2 MB | |
Brochure | Drinking water overview | French | France | 28 6月, 2023 | 691.2 KB | |
Brochure | Drinking water overview | Norwegian Bokmål | Norway | 07 2月, 2024 | 856.4 KB | |
Brochure | Drinking water overview | Danish | Multiple | 14 2月, 2024 | 943.5 KB | |
Brochure | Drinking water valves | Finnish | Finland | 07 2月, 2024 | 862.2 KB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | French | Multiple | 18 5月, 2023 | 6.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | English | Multiple | 10 8月, 2020 | 2.1 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | German | Multiple | 26 4月, 2023 | 6.7 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | German | Multiple | 27 3月, 2023 | 6.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Lithuanian | Multiple | 26 4月, 2023 | 7.8 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Hungarian | Multiple | 07 7月, 2023 | 7.9 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | German | Multiple | 29 12月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Swedish | Multiple | 13 7月, 2020 | 1.7 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | English | Multiple | 04 4月, 2023 | 6.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Swedish | Multiple | 29 12月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Polish | Poland | 19 11月, 2020 | 2.2 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Swedish | Multiple | 29 12月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | English | Multiple | 26 4月, 2023 | 6.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | French | Multiple | 29 12月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Swedish | Multiple | 10 8月, 2020 | 2.1 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | English | Multiple | 27 3月, 2024 | 6.7 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Danish | Multiple | 29 12月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Spanish, Castilian | Multiple | 29 12月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Polish | Poland | 29 12月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | English | Multiple | 28 5月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Polish | Multiple | 29 12月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Italian | Multiple | 29 12月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Polish | Multiple | 29 12月, 2021 | 5.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | Dutch, Flemish | Multiple | 12 6月, 2023 | 6.6 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | English | Multiple | 13 7月, 2020 | 2.1 MB | |
Data sheet | Servo-operated 2-2-way solenoid valves EV221BW 10 - EV221BW 22 | English | Multiple | 28 5月, 2021 | 5.6 MB |
审批
类型 | 名称 | 审核部门 | 语言 | 适用于 | 下载 | 有效日期 | 文件类别 |
---|---|---|---|---|---|---|---|
Hygienic Certificate | CARSO 24 ACC LY 130 | French | Multiple | 240.1 KB | |||
Hygienic Certificate | RISE SC0155-18 | English; Swedish | Multiple | 194.2 KB | |||
Hygienic Certificate | WRAS - 2205077 | English | United Kingdom | 125.0 KB | |||
Hygienic Certificate | WRAS 2205078 | English | United Kingdom | 127.1 KB |
相关产品
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV250B,助力提升操控式 2 位/2 通电磁阀
带助力提升的 EV250B 可以在零压差和最高达10 bar 的压差下工作。这种 2 位/ 2 通阀门系列特别适用于低压差、但要求中等流速的封闭回路。防脱锌黄铜阀体,确保与腐蚀性蒸汽介质接触时也具有较长的使用寿命。EV250B 可兼容防护等级从 IP00 到 IP67 的大量丹佛斯线圈。介质温度最高可达 140 °C(低压蒸汽)。
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV220BW/EV228BW 15-50 间接伺服操控式 2 位/2 通电磁阀
EV220BW 15-50 是一款间接伺服操控的 2 位/2 通电磁阀,专为饮用水而设计,有常闭型、常开型或非闭锁型可供选择。阀门密封件采用 EPDM,阀体采用 ECO brass 或不锈钢。
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV221BW 10-22电磁阀
EV221BW 10-22是一种直接先导式两位两通电磁阀。阀体由ECO黄铜制成,并使用下一代EPDM密封件。该阀门有一个内置的先导过滤器,这使其成为需要RISE、SINTEF、ACS或PZH等饮用水认证的进水和饮用水应用的理想选择。
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV250BW 10-22,适合饮用水应用的助力提升式电磁阀
EV250BW 10-22是一种助力提升式的两位两通电磁阀。阀体由ECO黄铜制成,并使用下一代EPDM密封件。该阀门是一种紧凑型阀门,用于低压差的工艺用水,例如需要RISE、SINTEF、ACS、PZH和WRAS等饮用水认证的过程液体入口和饮用水应用。
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EV210BW 1,5-6 电磁阀
EV210BW 1.5-6是一种通用的直动式两位两通电磁阀。这是一个非常坚固的高性能阀门系列,采用EPDM密封和无铅抗脱锌Eco黄铜设计,适用于饮用水应用。