Compatibiliteitslijst
Bekijk hieronder het overzicht van passend schakelmateriaal voor Danfoss Icon2TM. Let op: het kan voorkomen dat selecte frames niet meer verkocht worden. Wij streven ernaar om deze lijst bij spoedig bij te werken.
Berker
Frame type | Color | Code adapter |
K.5 | Aluminum matt Stainless steel matt |
11087103 11087104 |
K.1 | Polar white glossy Anthracite matt Aluminum matt Stainless steel matt |
11087109 11087106 11087103 11087104 |
Q.1 | Polar white velvety Anthracite velvety |
11096079 11096076 |
Q.3 | Polar white velvety Anthracite velvety |
11096079 11096076 |
S.1 | White glossy Polar white glossy Polar white matt Anthracite matt Aluminum matt |
11099082 11099089 11091919 11091616 11091414 |
B.7 | White glossy Polar white glossy Polar white matt Anthracite matt Aluminum matt |
11099082 11099089 11091919 11091616 11091414 |
B.3 | White glossy Polar white glossy Polar white matt Anthracite matt Aluminum matt |
11099082 11099089 11091919 11091616 11091414 |
Busch-Jaeger
Frame type | Color | Code adapter |
Alpha Exclusive | Studio white Bronze Palladium Studio white matt Platinum Titanium Ivory white |
1746/10-24G 1746/10-21 1746/10-260 1746/10-24 1746/10-20 1746/10-266 1746/10-22G |
Alpha Nea | Bronze Ivory white Palladium Platinum Studio white Studio white matt Titanium |
1746/10-21 1746/10-22G 1746/10-260 1746/10-20 1746/10-24G 1746/10-24 1746/10-266 |
basic55 | Alpine white Chalet white Champagne Chateau black White |
1726-0-0219 1726-0-0233 11726-0-0229 1726-0-0231 1726-0-0221 |
Busch-axcent | Aluminum Silver Anthracite Black matt Chalet white Grey metallic Ivory white Studio white Studio white matt Yellow |
1710-0-3677 1746/10-81 1746/10-885 1746/10-896 1746/10-803 1746/10-82 1746/10-84 1746/10-884 1746/10-815 |
Carat | Studio white | 1746/10-84 |
Future Linear | Studio white Anthracite Yellow Black matt Ivory white Aluminum Silver Studio white matt Chalet white Grey metallic |
1746/10-84 1746/10-81 1746/10-815 1746/10-885 1746/10-82 1710-0-3677 1746/10-884 1746/10-896 1746/10-803 |
Reiner Edelstahl | Stainless steel | 1746/10-866 |
Solo | Studio white Anthracite Yellow Black matt Ivory white Aluminum Silver Studio white matt Chalet white Grey metallic |
1746/10-84 1746/10-81 1746/10-815 1746/10-885 1746/10-82 1710-0-3677 1746/10-884 1746/10-896 1746/10-803 |
Feller
Frame type | Color | Code |
EDIZIOdue Colore | White | * |
EDIZIOdue Prestige | White | * |
* Inbegrepen bij Danfoss IconTM kamerthermostaten: 088U1002 (230V dial), 088U1012 (230V display), 088U1022 (230V programmable) en 088U1052 (24V display)
Link to Feller
Gira
Frame type | Color | Code adapter |
Esprit + System 55 | Cream white glossy Pure white glossy Pure white matt Anthracite Aluminum |
0282 01 0282 03 0282 27 0282 28 0282 26 |
E2 + System 55 | Cream white glossy Pure white glossy Pure white matt Anthracite Aluminum |
0282 01 0282 03 0282 27 0282 28 0282 26 |
Event Clear + System 55 | Cream white glossy Pure white glossy Pure white matt Anthracite Aluminum |
0282 01 0282 03 0282 27 0282 28 0282 26 |
Event Opaque + System 55 | Cream white glossy Pure white glossy Pure white matt Anthracite Aluminum |
0282 01 0282 03 0282 27 0282 28 0282 26 |
Event + System 55 | Cream white glossy Pure white glossy Pure white matt Anthracite Aluminum |
0282 01 0282 03 0282 27 0282 28 0282 26 |
E22 | Aluminum Pure white glossy Stainless steel |
0282 203 0282 03 0282 20 |
Standard 55 + System 55 | Anthracite Cream white glossy Pure white glossy Pure white matt |
0282 28 0282 01 0282 03 0282 27 |
Hager
Frame type | Color | Code adapter |
Kallysto.art | Silber Anthracite Bronze Champagne Reinweiß Cremeweiß |
WYA556 WYA557 WYA558 WYA559 WYA550 WYA551 |
Kallysto.pur | Silber Anthracite Bronze Champagne Reinweiß Cremeweiß |
WYA556 WYA557 WYA558 WYA559 WYA550 WYA551 |
Kallysto.still | Silber Anthracite Bronze Champagne Reinweiß Cremeweiß |
WYA556 WYA557 WYA558 WYA559 WYA550 WYA551 |
Jung
Frame type | Color | Code adapter |
A 500 | White high-gloss Black high-gloss Aluminum lacquered Ivory white |
A 590 Z WW A 590 Z SW A 590 Z AL A 590 Z |
A creation | White high-gloss Black high-gloss Aluminum lacquered Ivory white |
A 590 Z WW A 590 Z SW A 590 Z AL A 590 Z |
A plus | White high-gloss Black high-gloss Aluminum lacquered Ivory white |
A 590 Z WW A 590 Z SW A 590 Z AL A 590 Z |
AS | Ivory white White high-gloss |
A 590 Z A 590 Z WW |
CD 500 | Ivory white White high-gloss |
590 Z CD 590 Z WW |
LS 990 | Black high-gloss Ivory white Light grey White high-gloss |
LS 961 Z SW LS 961 Z LS 961 Z LG LS 961 Z WW |
LS Design | Black high-gloss Ivory white Light grey White high-gloss |
LS 961 Z SW LS 961 Z LS 961 Z LG LS 961 Z WW |
LS Flat Design | Black high-gloss Ivory white Light grey White high-gloss |
LS 961 Z SW LS 961 Z LS 961 Z LG LS 961 Z WW |
LS plus | Black high-gloss Ivory white Light grey White high-gloss |
LS 961 Z SW LS 961 Z LS 961 Z LG LS 961 Z WW |
Legrand
Frame type | Color | Code adapter |
Galea Life | Aluminum Darkbronze Perlmutt Titan Ultraweiß |
771399 771299 771599 771499 771099 |
Merten
Frame type | Color | Code adapter |
System-M | Weiß glänzend Polarweiß glänzend Aktivweiß glänzend Weiß Polarweiß Anthracite Aluminum |
518444 518419 518525 518144 518119 518114 518160 |
M-Arc | Weiß glänzend Polarweiß glänzend Aktivweiß glänzend Weiß Polarweiß Anthracite Aluminum |
518444 518419 518525 518144 518119 518114 518160 |
M-Elegance | Weiß glänzend Polarweiß glänzend Aktivweiß glänzend Weiß Polarweiß Anthracite Aluminum |
518444 518419 518525 518144 518119 518114 518160 |
M-Plan | Weiß glänzend Polarweiß glänzend Aktivweiß glänzend Weiß Polarweiß Anthracite Aluminum |
518444 518419 518525 518144 518119 518114 518160 |
M-Plan glass | Weiß glänzend Polarweiß glänzend Aktivweiß glänzend Weiß Polarweiß Anthracite Aluminum |
518444 518419 518525 518144 518119 518114 518160 |
M-Star | Weiß glänzend Polarweiß glänzend Aktivweiß glänzend Weiß Polarweiß Anthracite Aluminum |
518444 518419 518525 518144 518119 518114 518160 |
Peha
Frame type | Color | Code adapter |
Standard | White Arctic Cream white |
00219711 00219211 00219411 |
Aura | White Aluminum Anthracite |
00117211 00155811 00129511 |