DST P30M pressure transmitter, part of the Danfoss Smart Sensor™ platform, is built for reliability and efficiency with all required marine approvals.
The DST P30M pressure transmitter is a robust smart sensor for marine applications, providing state-of-the-art reliability in the harshest environments and conditions. Available with a wide variety of electrical connectors and pressure ports, the DST P30M can be used in a broad range of marine applications.
Featuring the new DAN sensor electronics and embedded software, the durable pressure transmitter’s settings can be customized when used with the Edix™ communication tool. Plus, automatic failure detection and diagnostics enable remote troubleshooting and preventative maintenance to improve root cause analysis and avoid costly downtime.
View the 3D model
기능 및 장점
Quality + Confidence – reliability
Designed to confidently fit-and-forget, with a fully welded design that provides superb media compatibility as well as zero drift construction ensuring long-term stability.
Marine approvals
All required marine approvals to ease your engineering process.
High Performance
Robust, shock- and vibration-resistant solution with high-electromagnetic compatibility for use in harsh marine applications
Diagnostics
Automatic failure detection enables fast troubleshooting and root cause analysis, significantly reducing machine downtime.
Digital Innovation
Intelligent sensor electronics lay the groundwork for future connectivity with a smart interface between the sensor signal conditioning and digital communication protocols.
Smart sensor communication with the Edix™ communication tool unlocks access to sensor information and enables programmable features for quick sensor adaptation to new application needs during development and the design-in phase
Partnership + Application Expertise
With more than 40 years of frontline market experience bringing innovative solutions to the marine industry, we are committed to supporting your journey now and into the future.
Approvals
CE marked
RoHS compliant
UL
NSF (pending)
Det Norske Veritas/Germanisher Lloyd GL DNV
Lloyds Register of Shipping, LR
Bureau Veritas, BV
Registro Italiana Navale, RINA
Nippon Kaiji Kyokai, NKK
ABS American Bureau of Shipping
KR Korean Register of Shipping
CCS China Classification Society
RMRS Russian Maritime Register of Shipping

Speak with your sensors
The matchbox-sized DST Edix™ communication tool handles communication protocol and
enables read-and-write capabilities through the Edix™ Smart Sensor web-app.
문서
유형 | 이름 | 언어 | 다음에 대해 유효 | 업데이트됨 | 다운로드 | 파일 유형 |
---|---|---|---|---|---|---|
Data sheet | Pressure transmitter for marine applications DST P30M | English | 다중 | 29 3월, 2021 | 529.4 KB |
관련 솔루션