Rotary position sensors for mobile hydraulic applications
Danfoss DST X800 wire position sensor is developed to ensure a robust and high-performance solution for applications. The stability control of e.g. a crane, telehandler or aerial platform is kept under control with draw wire sensors that determine the withdrawal of lateral stabilizers at different positions; on same applications the draw wire on the boom.
Danfoss DST X800 series uses contactless Hall technology with measurement ranges up to 8.3m.
The sensor is designed for off-highway applications and resistant to shock and vibrations, and come with both Ratiometric or CANopen output.
Single and redundant sensor types are available, making the complete portfolio suitable for safety-critical applications.
Caractéristiques et avantages
Hall effect technology for almost infinite sensor life time
Single or Redundant
Output: 0.5-4.5V or CANopen
Electrical connector: M12
Linearity: < ±0.5%FS
Repeatability: < ±0.1%FS
Ranges : 1.8 m up to 8.3m
IP protection level IP67 – IP69K with female mating connector
Operating temperature: -40 °C to +65°C
Life cycle: 500,000 max speed 1 m/s
Conformity
CE
RoHS