Quick Selector

It's easy to choose a solenoid valve with Quick Selector

There are so many options when choosing which solenoid valve is right for your project. But with the Danfoss Quick Selector for solenoid valves, you can now check out a complete solenoid valve system for your project or application in just a few steps.   
 

Simply enter a few details and Danfoss Quick Selector will recommend the most suitable solenoid valve and coil from the Danfoss product portfolio. Once you have chosen the solenoid valve you need, just send an email or message, or print out the relevant product information. If you’re ready to buy, our distributor guide will help you find your nearest wholesaler.

You can find Quick Selector here