CoolConfig ensures problem-free copying and storing of settings.
CoolConfig for PC allows the project engineer to generate the settings for the EKE 400/450 evaporator controller, EKE 315, ICAD B, IPS 8 Air Purger, and EKE 80 offline, and hand over the file to the commissioning engineer at the appropriate time for the installation. It also allows the commissioning engineer to download the settings from these devices already installed at a job-site and modify and store these on a PC.
CoolConfig for mobile is designed to support the ICAD B and LLS 4000, allowing users to manage these devices on-the-go. It facilitates easy uploading and downloading of settings directly from these devices.
Features and benefits
-
Easily setup or modify the settings of an EKE 400/450 evaporator controller, EKE 315, ICAD B, IPS 8 Air Purger, or EKE 80 on a PC.
-
Easily upload the settings to multiple EKE 400/450 evaporator controllers, EKE 315, ICAD B, IPS 8 Air Purger, or EKE 80 using the PC application.
-
Easily download settings from an EKE 400/450 evaporator controller, EKE 315, ICAD B, IPS 8 Air Purger, or EKE 80 installed at a job site and store on a PC.
-
Manage ICAD B and LLS 4000 settings conveniently with the mobile application.
Related product

Designed for a wide range of applications, the ICAD B takes motorized valve control to the next level – ensuring enhanced user experience, reliable operation, and easy integration to control systems. The ICAD B is all about connecting the dots and reducing complexity.

The EKE 400 Evaporator Controller is specifically designed for industrial and heavy commercial refrigeration systems, significantly reducing installation time and costs.

The EKE 80 controller can drive a number of High Pressure (HP) or Low Pressure (LP) Industrial Large Ejectors (ILE), Multi-ejectors (ME), and ICAD B actuators that operates the Danfoss ICMTS motor operated valve, in order to facilitate lifting of the Medium Temperature (MT) suction ow to offload the MT compressor thereby decreasing the overall energy consumption of a cooling system.