![AK-ST 500](/media/vzfnxi1p/ak-st500.jpg?anchor=center&mode=crop&width=520)
AK-ST 500
AK-ST 500 is a software application specifically designed to support ADAP-KOOL® controllers during commissioning, configuration, and service.
Please use the links below to download the latest AK-ST 500 software application.
![AK-ST 500 service tool update - Danfoss](/media/jsdarsyo/ak-st500-graph.jpg?anchor=center&mode=crop&width=810)
Download AK-ST 500 software application (v4.3.1)
AK-ST 500 features:
- I/O configuration
- Parameter configurations
- Alarms management
- Start-up monitoring
- Logs
- Master control functions setup
- Full overview of system performance
Note:
Oracle Java runtime has changed the license policy for use of their Java runtime, which means that all users of Oracle Java runtime must acquire a license for any runtime environment installed on their equipment. In this version, a new free Java runtime is added.
All previous version of AK-ST 500 that uses the Oracle Java Runtime version 1.8.x are affected.
Documents
User Guide:
Make sure to download the user guide for the AK-ST 500, which will give an introduction on the possibilities offered to you by AK-ST 500.
The aim of the guide is to explain the navigation principles on a general level to Danfoss ADAP-KOOL® controllers. An in-depth description of individual functions and applications is provided by dedicated documents for the respective products.
Once you have read this document, you will be able to exploit the full benefit of AK-ST 500 as a control and service tool in your refrigerating plant.
Downloads
Download AK-ST 500 software application (v4.3.1)
Download driver for AK-ST 500 to access AK controllers with USB interface
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pack controllersDanfoss offers a range of compressor and condenser capacity controls for use in food retail, in compact systems as well as in large power packs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }System managersThe system manager is the key component of the intelligent Danfoss ADAP-KOOL® refrigeration system for food retail.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-CC 750AK-CC 750 is a case/room controller for control up to 4 evaporators in a case line-up or a room. The fully flexible in- and output definition of the controller makes it adaptable to almost any application.