Pack controllers AK-PC 772,781 and 782 A/B
In order to remain at the highest level of IT security it is strongly recommended that the system manager is always fully updated to the latest available software version, issued by Danfoss.
Downloads
Use the link(s) below to Download the latest AK-PC 782 A/B software.
How to Update software?
If the software in a controller requires an upgrade, use the following procedure:
1. Connect the Service Tool directly to the controller
2. Start the update function in the Service Tool - configuration
3. The update display is shown here:
4. Find the file containing the new software
5. Tick the ”Restore settings” box (after the update, the previous settings will be reused).
6. Press ”Start”.
Pack controllers A/B latest software packages
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Design guide | Communications between controllers and AK-SM 800A | English | Multiple | 31 Oct, 2022 | 2.6 MB | |
Data sheet | Pack controller, type AK-PC 782A | English | Multiple | 19 Nov, 2021 | 610.0 KB | |
User guide | Pack controller, type AK-PC 782A (SW Ver. 4.1x) | English | Multiple | 20 Jun, 2024 | 14.6 MB | |
Data sheet | Pack controller, type AK-PC 782B | English | Multiple | 16 Sep, 2022 | 1.6 MB | |
User guide | Pack controller, type AK-PC 782B (SW Ver. 4.1x) | English | Multiple | 20 Jun, 2024 | 15.2 MB | |
Installation guide | Pack Controller, type AK-PC 782B with USB-B | English | Multiple | 13 Jul, 2023 | 919.1 KB | |
User guide | Service tool AK-ST 500 (SW Ver. 4.3) | English | Multiple | 24 Jun, 2024 | 2.7 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-PC 782BAK-PC 782B is complete regulating units for capacity control of compressors and condensers in a transcritical CO₂ booster system with parallel
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-PC 782B-080Z0202Function: Transcritical Booster, Supply voltage [V] AC: 24, Communication type: Ethernet IP RJ45; RJ11 (CAN) to Display; RS232; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pack controllersDanfoss offers a range of compressor and condenser capacity controls for use in food retail, in compact systems as well as in large power packs.