Multiple vulnerabilities including critical ones exist in Danfoss AK-EM 100, potentially leading to unauthorized access and full system compromise.
Advisory Information
- Advisory ID: DSA-2023-05-01
- CVE numbers and CVSS scores
- CVE-2023-22583
Base Score: 9.8(CRITICAL) - CVE-2023-22584
Base Score:7.5(HIGH) - CVE-2023-22585
Base Score: 6.1(MEDIUM) - CVE-2023-22586
Base Score:7.5(HIGH) - CVE-2023-25911
Base Score: 9.8(CRITICAL)) - CVE-2023-25912
Base Score: 5.3(MEDIUM)
- CVE-2023-22583
Summary
Multiple injection-related vulnerabilities exist in Danfoss AK-EM 100. These vulnerabilities could lead to the full compromise of your system. It is advised to phase out the AK-EM 100, as the AK-EM 100 reached its end of support in 2013-07 and there will be no patches released for these vulnerabilities.
Affected products and services
- Danfoss AK-EM 100 all Series
Vulnerability description
CVE-2023-22583 - SQL INJECTION IN DANFOSS AK-EM 100
The web forms of Danfoss AK-EM 100 allow for SQL injection in the login forms.
Problem Type: CWE-89 Improper Neutralization of Special Elements used in an SQL Command ('SQL Injection')
CVE-2023-22584 - CLEARTEXT CREDENTIALS IN DANFOSS AK-EM 100
The Danfoss AK-EM 100 stores login credentials in cleartext.
Problem type(s): CWE-312 Cleartext Storage of Sensitive Information
CVE-2023-22585 - REFLECTED CROSS-SITE SCRIPTING IN DANFOSS AK-EM 100
The Danfoss AK-EM 100 web applications allow for Reflected Cross-Site Scripting in the title parameter.
Problem type(s): CWE-79 Improper Neutralization of Input During Web Page Generation ('Cross-site Scripting')
CVE-2023-22586 - LOCAL FILE INCLUSION IN DANFOSS AK-EM 100
The Danfoss AK-EM 100 web applications allow for Local File Inclusion in the file parameter.
Problem type(s): CWE-200 Exposure of Sensitive Information to an Unauthorized Actor
CVE-2023-25911 - OS COMMAND INJECTION IN DANFOSS AK-EM 100
The Danfoss AK-EM 100 web applications allow for OS command injection through the web application parameters.
Problem type(s): CWE-77 Improper Neutralization of Special Elements used in a Command ('Command Injection')
CVE-2023-25912 - WEBREPORT DISCLOSURE TO UNAUTHORIZED ACTOR IN DANFOSS AK-EM 100
The webreport generation feature in the Danfoss AK-EM 100 allows an unauthorized actor to generate a web report that discloses sensitive information such as the internal IP address, usernames and internal device values.
Problem type(s): CWE-200 Exposure of Sensitive Information to an Unauthorized Actor
Remediations
- AK-EM 100 reached its end of support in 2013-07 and there will be no patches released for these vulnerabilities, recommend to upgrade to AK-SM 800A in combination with Alsense cloud service.
Mitigations
- Phase out the AK-EM 100.
Credits (if opted in)
- Jony Schats (HackDefense)
- Stan Plasmeijer (HackDefense)
- Synacktiv
- Max van der Horst (Dutch Institute for Vulnerability Disclosure)
Other reference
Update log
- 25 May, 2023: Publication