When an aging reciprocal pump suddenly failed at a Cabo San Lucas resort, Gemini Water Systems recommended a new Danfoss APP to replace it. The retrofit would be the first time an axial piston pump was installed in a region long dependent on reciprocating pumps for SWRO.
The short lead time to source and install the new pump initially caught resort managers' interest. But the most convincing reasons for the decision were radically simplified maintenance routines and lower total costs of ownership.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }High-pressure pumps for SWRO applications
The range of high-pressure APP pumps is optimized for both landbased, off-shore and marine sea water reverse osmosis applications. Available with or without motor.