"No other ERD delivers a combination of energy saving, low maintenance and simplicity.”
Nirosoft’s all-in-one desalination solutions are pre-engineered to get up and running fast. And they depend on Danfoss iSave® ERD technology – with unsurpassed isobaric efficiency, simple construction and extreme reliability – to deliver no matter what the water temperature, salinity or lead-time.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for SWRO applicationsThe range of high-pressure APP pumps is optimized for both landbased, off-shore and marine sea water reverse osmosis applications. Available with or without motor.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iSave® energy recovery devices for high-pressure membrane applicationsWith a 3-in-1 design that integrates highly effective isobaric pressure exchangers with positive displacement booster pumps and electrical motors, iSave® ERDs deliver big energy savings in small spaces. Covering train sizes from 200-3,000 m3/day