With its extensive experience in marine SWRO, Salt Separation Services is accustomed to maximizing water production capacity in small spaces. But when a luxury cruise ship operator asked them to replace an outdated SWRO plant with a higher capacity and more energy-efficient plant in the same allocated space, the UK-based specialist outdid even the most ambitious expectations. The compact plant nearly doubles output and at the same time slashes specific energy consumption (SEC). A Danfoss high-pressure APP pump and iSave ERD are at the heart of the innovative solution.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for SWRO applicationsThe range of high-pressure APP pumps is optimized for both landbased, off-shore and marine sea water reverse osmosis applications. Available with or without motor.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iSave® energy recovery devices for high-pressure membrane applicationsWith a 3-in-1 design that integrates highly effective isobaric pressure exchangers with positive displacement booster pumps and electrical motors, iSave® ERDs deliver big energy savings in small spaces. Covering train sizes from 200-3,000 m3/day