PAH pumps is the heart of the high-pressure water mist system
PAH high-pressure pumps selected to power advanced high-pressure water mist fire suppression system in Russia The AKADEMIK Business Center is an award-winning new building with a total height of 82 meters and 47,100 m2 spread over 14 stories above ground and two underground parking levels. The building’s lens-shaped volume, façade portrait of geochemist Vladimir Vernadsky and playful sculpture of the scientist’s round spectacles establish an iconic presence on Moscow’s Vernadsky Avenue. Inside, a compact water-mist fire suppression system driven by Danfoss PAH high-pressure pumps has freed up 180 m2 of commercial space for rent – and saves owners millions of rubles annually.
Related product
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solenoid valves for high-pressure applicationsThe VDH/VDHT solenoid valves are used to control the flow direction in high-pressure water applications. The valves are available for a wide range of flows and pressures.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VCM and VCH check valves for high-pressure applicationsVCM and VCH are check valves suitable for industrial water and seawater reverse osmosis applications. Both valves are made in corrosion resistant material which can handle high-pressure and corrosive media.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pressure relief valves VPH/VRHReliable pressure relief valves for high-pressure applications. The relief valve is used for protecting the components of a system against overload as a result of a pressure peak.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for tap water applicationsHigh-pressure pumps for tap water applications such as firefighting, dust suppression and water hydraulics. Available with or without motor.