PAH high-pressure pumps selected to power advanced high-pressure water mist fire suppression system in China
Hubei Province has long been the economic and cultural hub of Central China. In a region where civilization has thrived for millennia, the Hubei Provincial Archives has the important responsibility of maintaining and protecting the province’s collection of nearly one million extremely valuable books, paintings, calligraphy and other historical documents. When the government decided to build a new 60,000 m² building to house these very flammable treasures, many of which date back to the Ming Dynasty, the Danfoss series of high-pressure PAH pumps and other components were selected to power the advanced High-pressure water mist fire suppression system
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solenoid valves for high-pressure applicationsThe VDH/VDHT solenoid valves are used to control the flow direction in high-pressure water applications. The valves are available for a wide range of flows and pressures.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VCM and VCH check valves for high-pressure applicationsVCM and VCH are check valves suitable for industrial water and seawater reverse osmosis applications. Both valves are made in corrosion resistant material which can handle high-pressure and corrosive media.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pressure relief valves VPH/VRHReliable pressure relief valves for high-pressure applications. The relief valve is used for protecting the components of a system against overload as a result of a pressure peak.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for tap water applicationsHigh-pressure pumps for tap water applications such as firefighting, dust suppression and water hydraulics. Available with or without motor.