Ambiant Group supports the green agenda by integrating 200 intelligent Ally™ Radiator Thermostats in Building Management Solution
Equipping 200 radiators with Danfoss Ally™ Radiator Thermostats and integrating them into the Ambiant building management system via the Zigbee standard.
Key challenges:
- Inefficient energy consumption and a working climate with room for improvement in the Implement Consulting Group historical office buildings north of Copenhagen, DK
- Difficult-to-predict use of offices, resulting in either too high or too low temperatures across buildings and rooms
Benefits gained:
- An innovative energy solution, consisting of 200 intelligent Danfoss Ally™ Radiator Thermostats, integrated via the Zigbee standard, in an Ambiant building management system, with a rule engine that optimizes temperature
- People Count, to obtain and use data on the use of the offices
- Indoor Climate solution measuring temperature, CO2, noise and humidity for optimizing the health and effectiveness of people working in the offices
- A significantly better experience for the employees and a more sustainable, cost-effective use of energy
Advantages with Danfoss Ally™
• Open API
• Zigbee 3.0 certified
• Full control of radiator and underfloor heating
• A higher level of comfort and energy efficiency by adapting room temperature to a daily schedule
• Easy to use and install with the intuitive app control
• Designed to bridge form and functionality
• Remote control from everywhere
• Fits 95% of all valves
• A maintenance-free thermostat – the battery lasts up to two years
• Works with Amazon Alexa & Google Assistant
• Superior temperature precision
• EPBD compliant