GLOBAL: Leading Korean shipbuilders enhance their vessel performance with assistance from Danfoss for optimized operation, increased efficiency, improved quality, and greater customer satisfaction. Danfoss delivers innovative marine solutions introducing new standards for energy efficiency, expanding opportunities for the shipbuilding industry.
![Energy-efficient vessel of tomorrow](/media/10803/stx_cover_1120x747.jpg?anchor=center&mode=crop&width=520)
Energy-efficient vessel of tomorrow…
STX Offshore and Shipbuilding Co., Ltd, one of world leading shipbuilding companies in Korea, has been working with Danfoss to build an efficient and reliable drives solution for a large ocean research vessel based in Korea.
In operation since 2016, this vessel is equipped with Danfoss solutions that have made it safe and highly energy efficient on its voyages in the ocean worldwide.
The 5,900-ton ocean research vessel is equipped with Danfoss’ electrical propulsion drives system, which has been designed to help explore the world’s marine resources and respond to changes in our Earth’s environment, and has been built in line with the Korean Government and International Maritime Organization’s energy-efficiency requirement to be 30% more energy efficient to build a sustainable marine industry by 2025.
… traversing the oceans today
The vessel has traversed oceans worldwide, equipped with Danfoss solutions for extremely safe, highly efficient performance. STX required drive solutions that could interface with all other electric propulsion systems, to reduce the overall cost of installation, operation and maintenance. In addition, low noise and low vibration levels were also required for the applications on this special vessel, to ensure no interference issues whilst investigating marine resources. To meet these needs, Danfoss recommended the VACON® NXP Liquid Cooled Drive, that not only meets the client’s requirements for energy efficiency and low noise levels but is also fit for the most demanding environments.
20% cost savings with segmented electrical propulsion systems
Instead of ordering a bundled system package, STX and Danfoss achieved a more economical combination by individually selecting each element of the power package. This flexible approach was possible thanks to the close communication and cooperation established between STX and Danfoss.
Offshore and shipbuilding companies often request a system that builds collectively many elements of the system package. Meanwhile, based on energy efficiency considerations, Danfoss proposed a segmented concept which spilt the system package into individual components, including propulsion drives, switchboards, and motors. This flexible approach is based on a clear understanding of its own technology capabilities, strengths and weaknesses. Through these efforts, STX was able to save about 20% of its cost compared to bundled propulsion systems.
By subdividing each element of the power system, STX gained new insights and a deeper understanding of propulsion drives and automation systems. This approach also helps other customers make more affordable facility investment decisions in the long run. And the component optimization approach has helped STX and other customers achieve tomorrow’s targets, today.
Heightened uptime and compact footprint
Danfoss considered the needs of STX, who required stability, heightened uptime, and efficiency, as well as decreased noise and vibration. Danfoss was able to meet these requirements using the VACON® NXP Liquid Cooled Drive, which is also designed for high performance in demanding environments.
With its reduced size, reliable operation, extended uptime and efficiency compared to conventional drives, this drive is the best choice for marine operators who need to minimize maintenance management losses. Danfoss’ efficient space design has helped to limit the impact of harsh external environments to a minimum, and drastically reduced the overall cost in installation, operation and maintenance.
Engineering tomorrow
STX meets the demands of tomorrow today, thanks to Danfoss’ reliable drives technology. Danfoss has steadily developed technologies to cope with the challenging nature of the marine industry and respond appropriately to global warming and climate change.
Reliable and energy-efficient solutions from Danfoss are based on an in-depth understanding of the issues facing our marine customers. Reliable technology prevents unexpected costs and gives customers the freedom to focus on tomorrow’s opportunities.
Get more information
Read more about Drives for marine propulsion and thrusters
Read more about Propulsion systems
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP Liquid CooledWell-suited to applications where air quality is critical, space is limited and efficient heat transfer is required. Active Front-end (NXA), Non-regenerative Front-end (NXN), Brake Chopper (NXB) and Inverter (NXI) configurations are available.
Other propulsion system case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }World’s first ferry powered by iC7-Marine: Aurora BotniaFINLAND: The Aurora Botnia cargo and passenger ferry is equipped with a hybrid-electric propulsion system, powered by liquid-cooled iC7 drives from Danfoss.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® drives electrify passenger ferries in Oslo FjordNORWAY: Electrification of the Nesodden ferries has reduced CO2 emission in the port of Oslo. VACON® drives and power converters play a key role onboard.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Decarbonizing the next-generation training ship, SkulebasNORWAY: The new training vessel at Maløy Fishing School uses less diesel and emits less CO2, while also meeting the rigorous demands of the fishing industry.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Where smart ferry charging begins with a smart gridNORWAY: The Hareid-Sulesund ferry operations have reduced CO2 emissions by 7000 tonnes annually with the introduction of electric vessels. In transitioning ferries from diesel to pure electric power, powerful onshore support is essential, in the form of reliable infrastructure for rapid charging capacity and stable grid supply. The systems on board and on shore act as a single system – a sophisticated and competitive system developed by Norwegian Electric Systems (NES) using Danfoss technology.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solar-powered river tours protect Krka National ParkCROATIA: Two fully-electric, solar-powered vessels powered by Danfoss drives ensure silent, sustainable tours through the waterways of the spectacular Krka National Park in Croatia.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Royal IHC Scheldt River pioneers new environmental standards in dredging with flexible MV drivesA Danfoss medium-voltage drive solution boosts an inboard dredge pump and increases energy efficiency with a small footprint, minimum weight and low volume - while being robust enough to withstand the harsh marine environment.