DENMARK: Two district cooling centrals in Copenhagen use seawater from Copenhagen Harbor for their cooling systems. For seven years, VLT® drives controlling pumps and compressors have proven their worth, ensuring high efficiency and impressive security of supply.
Comfort, process cooling, and freezers
In chilly northern Europe, the need for cooling systems is not obvious to all. Nonetheless there is a demand for cooling even in the frosty wintertime. The Greater Copenhagen Utility (HOFOR) operates the seawater-based district cooling, which serves a wide variety of commercial customers. Business developer at HOFOR District Cooling, Admir Omeragic explains that 50% of his customers use district cooling for comfort cooling, 40% are using it for process cooling and 10% for freezing facilities. This means that around half of the district cooling capacity is used to maintain a comfortable indoor climate in offices, shops and other places where many people share facilities. The 40% used for process cooling applies to server rooms, processing facilities or hospital equipment.
How seawater cools the city
The two district cooling centrals have a combined capacity of around 65 MW. During the winter, when seawater temperature is below 5.2 °C, the system pumps sea water through a heat exchanger and the treated water on the output is sent out to customers as free cooling. During the warmer months of the year, the passive seawater cooling is combined with active compressor cooling. HOFOR pumps 6 °C cooling water out to the end users and 6 °C water is returned.
Customers save money, space and hassle
District cooling customers in Copenhagen enjoy multiple benefits – it costs less, it takes up less space and it makes no noise. “We are getting a lot of feedback from customers who are so happy to have got rid of their noisy roof-top chillers. And customers who have replaced their old air-conditioning facility with the much smaller receiver setup can now put the freed-up space to better use," says Admir Omeragic.
![Emission reduction](/media/8792/hofor_district_cooling_pump_1120x747.jpg?anchor=center&mode=crop&width=810)
Emission reduction
The large numbers of VLT® drives employed to control the pumps and compressors in the district cooling plant contribute to reducing CO2 emissions by more than 3000 t per year.
![](/media/8793/hofor_district_cooling_comp_1120x747.jpg?anchor=center&mode=crop&width=520)
Drives regulate pumps and compressors
An important contributor to the high efficiency of the district cooling system is the choice of high-power VLT® drives to adjust the flow of all the main pumps to meet the changing cooling need.
The refrigeration compressor capacity is speed- controlled with high-power VLT® drives and the HVAC system in the building uses some smaller Danfoss drives.
![](/media/8794/hofor_district_cooling_logo_1120x747.jpg?anchor=center&mode=crop&width=520)
Why HOFOR prefers Danfoss
Contributing to high energy efficiency in HOFOR’s district cooling facilities, VLT® drives also ensure an impressively high security of supply of 9.9803%.
“Right from the beginning we chose to go with quality products from Danfoss in our facilities and we have never regretted that. It was easier for us to get an overview over the specifications and, on all parameters, such as maintenance, standards, efficiency and running costs, they have turned out to be optimal. We have had no problems whatsoever, even during this extremely hot summer we’ve just had, where everything has been running at full power, everything has worked perfectly,” says Admir Omeragic.
Learn about the drives
![](/media/8808/hofor_district_cooling_fc202_1120x747.jpg?anchor=center&mode=crop&width=410)
![](/media/8809/hofor_district_cooling_fc102_1120x747.jpg?anchor=center&mode=crop&width=410)
![](/media/8810/hofor_district_cooling_fc302_1120x747.jpg?anchor=center&mode=crop&width=410)
District heating and cooling case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DrivePro® services enhance security of heat supply for 49,000 apartments in GliwicePOLAND: At district heating company PEC Gliwice, AC drives reduce energy consumption of electric motors by up to 40%. DrivePro® Site Assessment audits help ensure optimal efficiency.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DrivePro® Lifecycle Services secure maximum uptime for Rothes CoRDeSCOTLAND: The Rothes CoRDe plant, a biomass-fired combined heat and power (CHP) plant, ensured maximum uptime thanks to several DrivePro® Lifecycle Services.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }From waste to sustainable energy: electricity and heating for the citySCOTLAND: In line with the zero-waste objectives of the Scottish government, treatment of non-recyclable urban waste contributes to eliminating landfill whilst generating electricity and heat. Equipped with high-efficiency VACON® NXP drives, the process generates heat enough to supply 25,000 households.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® drives run the world’s smartest district energy systemDENMARK: Taarnby Municipality within Greater Copenhagen is the first to integrate the production of district cooling and district heating in combination with ground source cooling and chilled water storage in one facility that also exploits surplus heat from a nearby wastewater treatment plant. This symbiosis allows the utility company to provide building owners in the district with competitive and environmentally friendly cooling – while generating more cost-effective heating to the district heating network.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Electrification and sector coupling achieve CO2 goals at FlexHeat NordhavnDENMARK: The FlexHeat district heating plant at Copenhagen’s Nordhavn harbor emits 315 fewer tonnes per annum of CO2 than the LPG gas-based alternative.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Seawater cools Copenhagen city, cutting emissions by 70%DENMARK: Two district cooling centrals in Copenhagen use seawater from Copenhagen Harbor for their cooling systems. For seven years, VLT® drives controlling pumps and compressors have proven their worth, ensuring high efficiency and impressive security of supply.