Sarlux refinery saves energy with 12000 m3/day industrial desalination plant

Wednesday, September 26, 2018

Large water plant needed an update to reduce electricity and carbon footprint

In Sarroch, on the southern coast of Sardinia, lies the largest ultrapure water plant in the Mediterranean. Built by ACCIONA Agua in just six months, the containerized twopass SWRO plant provide the demineralized water for the steam needed to drive the Sarlux power plant turbines and keep the Saras refinery in operation.
Compact Danfoss APP pumps, iSave ERDs, VLT® AQUA Drives, and pressure transmitters enabled operators to save an impressive 88% in energy consumption compared to the old distillation system. The Saras refinery and Sarlux power plant needed to update their shared ultra-pure water plant, which produced 24k m³/day. Not only did the aging distillation plant depend on a combination of SWRO and surface sources on water-starved Sardinia, its energy consumption was massive. And while electricity might be “free” for a power plant, the outsized energy bill represented a significant opportunity cost in lost sales revenue – not to mention a heavy carbon footprint.

Refinery and power plant procurement departments put out clear but demanding request for proposals: develop an ultra-pure SWRO solution that would provide half their requirement, 12k m³/day, and significantly reduce energy consumption. And do it all fast, with minimal capital expenditure.

ACCIONA Agua’s engineers were familiar with Danfoss technology and quickly determined that Danfoss APP pumps, iSave ERDs, pressure transmitters, and VLT® AQUA Drives could make a substantial difference.

Containerization was a key element of the winning bid. Not only could it save time and the construction costs of a new building to house the plant, it also did away with the need to build new seawalls, which would otherwise be necessary due to the plant’s location right on the shore.

But containerization demanded compactness for all components.

As Pietro Tota, D&C manager at ACCIONA Agua explains, “Danfoss high-pressure pumps enable us to create systems that are not only energy-efficient but also extremely compact and can be placed in a container. Thanks to their small size and simplified internal design, they can be installed even when space is limited.

Just as importantly, they require very little periodic maintenance. iSave ERDs devices, which drastically reduce energy consumption, are also extremely compact and are easily integrated with Danfoss high-pressure pumps.” ACCIONA Agua’s winning build-and-operate bid consisted of four ultra-pure SWRO trains in a total of four containers. The plant uses 9 APP 86 pumps, 13 iSave 70 energy recovery devices, numerous DST P40I pressure transmitters, and multiple VLT® AQUA Drives.

The new SWRO plant reduced Sarlux’s energy costs by a remarkable 88%, from about 20 KwH m³ to 2.4.
And while this reduced energy bill and carbon footprint were projected by ACCIONA Agua’s engineers, the ease of maintaining such a large plant went beyond their initial expectations.
“The extreme ease with which high-pressure pumps can be maintained is one of the most valuable features of Danfoss technology,” confirms Tota. “Unlike traditional centrifugal pumps, which typically need to be shipped to an authorized workshop for maintenance, we can perform the maintenance of Danfoss volumetric high-pressure pumps directly in Sarroch within a couple of hours, with an obvious benefit in terms of plant availability.” “We have great confidence in the technological partners chosen for the construction of the Sarlux modular desalination plant, the largest in the Mediterranean,” Tota concludes.
“We have come up with an innovative solution based on Danfoss’s advanced technologies, and this has enabled us to achieve success and the full satisfaction of our end customer.

Related products

  • if (isSmallPicture) { iSave energy recovery device - Danfoss; } else if (isBigColumns) { iSave energy recovery device - Danfoss } else { iSave energy recovery device - Danfoss }
    iSave® energy recovery devices for high-pressure membrane applications

    With a 3-in-1 design that integrates highly effective isobaric pressure exchangers with positive displacement booster pumps and electrical motors, iSave® ERDs deliver big energy savings in small spaces. Covering train sizes from 200-3,000 m3/day

  • if (isSmallPicture) { DST P40I pressure transmitter; } else if (isBigColumns) { DST P40I pressure transmitter } else { DST P40I pressure transmitter }
    DST P40I titanium pressure transmitter for use in corrosive environments and with aggressive media

    For use in corrosive environments and with aggressive media, Danfoss offers the robust DST P40I pressure transmitter made of Titanium and with ceramic pressure sensing element. DST P40I is optimized for use in applications such as desalination systems, seawater cooling, and chemical processing.

  • if (isSmallPicture) { VLT® AQUA Drive FC 202; } else if (isBigColumns) { VLT® AQUA Drive FC 202 } else { VLT® AQUA Drive FC 202 }
    VLT® AQUA Drive FC 202

    VLT® AQUA Drive FC 202 controls all types of pumps and comes equipped with a cascade controller.

Download the case study as PDF