• My Apps
    My Apps You will have the option to use My apps once you login.

Modernization of hydraulic lifts with VLT® drives

Thursday, March 19, 2015

VLT® frequency converters optimize efficiency and comfort in lift applications. In conventional hydraulic lifts oil can become extremely hot due to several consecutive short journeys within a small timeframe. This can lead to increased fault frequency, resulting in high system maintenance costs. Modernization to frequency-controlled hydraulic lift systems improves comfort and also availability, due to fewer faults. At the same energy consumption can be reduced by up to 60%.